CGWR
Cold Generator™ Scroll Chillers

CGWR
Cold Generator™ Scroll Chillers
- Capacity range from 20 to 75 tons
- Highly efficient water cooled comfort and process cooling solution
- Doorway friendly footprints and service centric design elements streamline installation and simplify maintenance
- AHRI and ETL/ETLc certified.
Features
Cold Generator™ Scroll Chillers CGWR Series highlights include:
- 5 sizes, 20, 30, 40, 50, 65 and 75 tons
- Scroll compressors
- Brazed plate evaporators
The advanced digital controls include BACnet® IP and Modbus® Building Management System (BMS) interfaces as standard. LonTalk®, Johnson Controls N2® and BACnet® MS/TP are available with an optional interface.
Applications
Cold Generator scroll chillers are an ideal solution for comfort cooling, low temperature process cooling and ice making applications in a range of facilities, including:

Education and Healthcare

Office Buildings and Commercial

Municipal and Light Industrial
Product Literature
Brochure
-
Cold Generator™ Scroll Chillers CGWR SeriesCG-SLB030-EN
Installation Operation Maintenance (IOMs)
Additional Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.