This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
You may need your HVAC systems to carefully transfer thermal energy
between two dissimilar fluids. Our units are well-suited to
applications where cross contamination is a critical concern.
Best-in-Class
You need a high-quality solution to optimize your building performance. See how CALMAC Plate Heat Exchangers can help.
Compact design
Plate Heat Exchangers can use significantly less floor space compared to shell-and-tube heat exchangers. Our CALMAC plate heat exchangers are considerable smaller and take up as little as 1/5 of the floor space.
View More
Reliable performance
Hot and cold media circuits are individually gasketed with the area in between vented to the atmosphere, assuring the integrity of both circuits.
View More
Higher efficiency
Closer temperature approach is achieved by delivering counter-current flow which directs the two media in opposite directions across the plate. The result – maximum temperature differences and minimum heat transfer surface requirements.
View More
Previous
Next
Great for a Variety of Applications
Plate heat exchangers work for a variety of uses including: Thermal energy storage, Pressure Interceptor, District Heating and Cooling, Water Source Heat Pumps, Tower Isolation, Boiler Blowdown Heat Recovery, Free Cooling/Chiller Bypass, Swimming Pool Heating, Geothermal Heating and Greenhouse Heating.
Plate Heat Exchanger
See more advantages below.
オフィスビル.jpg
Achieve superior performance
CALMAC Plate Heat Exchanger comes in broad range of plate
configurations to help deliver maximum economy and superior
performance for any size application including several plate sizes for
each connection size. In addition, plates are pressed in the patterns
that are best suited to optimizing the performance of your system. By
combining the right plate geometry, patterns and connections you get a
customized heat exchanger to achieve a design that is ideal for your application.
Energy Storage CA Office. Tanks.jpg
Optimize your thermal energy storage system
A thermal energy storage system, using the CALMAC plate heat
exchanger with logic programmable digital controls, sensors and
control valves, can modulate the rate of ice discharge so as to ensure
that a sufficient amount of ice is available during the “peak
electricity demand” period. Plus, our plate heat exchangers can
separate glycol in the storage loop from water in the building
distribution loop -- without adding energy to the process.
Portrait of confident mid adult businessman wearing hardhat in metal industry.jpg
Access your equipment with greater ease
Since connections are usually made to the front of the unit, piping
can stay in place when the unit is opened, and all of the components
can be removed within the length of the frame, minimizing downtime.
Simply loosen the compression bolts and add the plates you need. And
worry less about cleaning. The plate’s uniform flow and high fluid
turbulence provides continual scrubbing action reducing fouling and
eliminating the need for frequent cleanings. While low media holdup
also allows for easy drainage.