This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
Indoor air that’s too humid can result in occupant discomfort, mold and microbial growth, and even a shorter HVAC equipment life. A Horizon dedicated outdoor air system handles dehumidification independently from the rest of the HVAC system, ensuring the optimal level of moisture in your indoor environment.
Higher energy efficiency
Both Horizon DOAS and Horizon Flex deliver dehumidification with a high level of energy efficiency. Horizon DOAS exceeds the minimum requirement from ASHRAE® 90.1, as rated by AHRI 920; while Horizon Flex is designed and certified to AHRI 340/360 and meets the minimum EER and IEER efficiency standards.
The performance you expect from Trane
Trane has a long history of delivering high-performing, right-sized HVAC systems across a wide range of markets. Because our industry-leading expertise is embedded into the design and manufacture of every Horizon DOAS and Horizon Flex unit, you can be sure that it will meet or exceed your application’s demands.
For buildings with the highest performance requirements, Trane’s Horizon Dedicated Outdoor Air System (DOAS) helps improve indoor air quality (IAQ) to keep your building optimized and your people comfortable. It eliminates excess moisture, preventing discomfort and the health risks associated with mold and microbial growth. Horizon DOAS is designed specifically to condition 100% outside air year-round, reduce latent loads, enhance the entire building system's comfort and energy efficiency, and maintain your building's health.
Trane® Horizon™ Dedicated Outdoor Air Systems offer Water-Source Heat Pumps and Air-Source Heat Pumps, two of the most sustainable, environmentally responsible ways to heat and cool buildings.
Trane gas-fired indoor make-up air handling units are designed for indirect fired applications requiring heating, cooling, ventilating and make-up air.