CONTACT A TRANE EXPERT

3 to 25 Tons

Precedent® Rooftop Units

tc-lcu-rooftop-precedent-lhv.png

3 to 25 Tons

Precedent® Rooftop Units

Next-generation performance with standard and optional features available across the board

  • 3-25 Tons
  • Gas/Electric, Electric/Electric, Heat Pumps & Hybrid Dual Fuel
  • Standard, High and eFlex™ Ultra-High Efficiency 
  • R-410A Refrigerant
  • Symbio 700 Unit Controller (6-25 Tons)

Engineered with contractors in mind

Precedent is easy to install and service, saving time and money from the very first day. Simplicity through engineering makes all the difference when it comes to commissioning and maintenance.  Standardized components across the line make ordering less confusing. And direct-drive motors need very little attention.

Designed to prioritize energy efficiency and decarbonization

Building owners who are facing stricter local and national building codes and regulations will find a readymade solution in Precedent.   And it provides outstanding part-load efficiency. Plus, our Heat Pump option uses all-electric, refrigerant-system cooling and heating to help meet building decarbonization goals.

Ready for the new era of connected buildings

Precedent units are capable of integrating into building automation and control systems for optimization, monitoring and data analysis. New models are equipped with the Symbio® 700 controller for improved usability, automated optimization. 


Precedent Models

Electric/Electric & Gas/Electric

​​
Standard Efficiency​​ High Efficiency​​ Ultra High Efficiency  (eFlex)​​ 
Models​​ Electric/Electric (TS*) & Gas/Electric​ (YS*) Electric/Electric (TSJ) & Gas/Electric (YSJ)​​ Electric/Electric (TH*) & 
Gas/Electric (YH*)​​
Electric/Electric (THJ) & 
Gas/Electric (YHJ) 
Electric/Electric (TZC) & Gas/Electric​ (YZC)​ Electric/Electric (TZJ) & Gas/Electric​ (YZJ)​
Capacity (tons)​​ 3-5​​ 6-25​​ 3-5​​ 6-25 3-10 12.5-25
Unit Controller​​ ReliaTel or ​Electromechanical​​ Symbio ​​700 ReliaTel or ​
Electromechanical​​
Symbio 700 ReliaTel​​ Symbio 700
Warranty ​​ 1 Year Parts​​
5 Year Compressor​​
3 Year Parts​​
5 Year Compressor​​
1 Year Parts​​
5 Year Compressor​​
3 Year Parts​​
5 Year Compressor​​
1 Year Parts​​
5 Year Compressor​​
3 Year Parts
5 Year Compressor
Humidity Control (HGRH) Option N/A 6-25​​ 3-5​​ 6-25 N/A 12.5-25
Stable Temperature Control (Modulating Gas Heat) Option N/A 10:1 Natural Gas, 6:1 LP N/A 10:1 Natural Gas, 6:1 LP 2.5:1 Natural Gas 10:1 Natural Gas, 6:1 LP
Coil Guards​​ Optional​​ Standard​​ Optional​​ Standard Optional ​​ Standard
Efficiency Ratings​ ​14 SEER ​ ​13-14.8 IEER​ ​15-17.5 SEER 15.1-18.1 IEER ​18.5-20.1 SEER (3-5)​
19.3-23.2 IEER (6-10)​
20-26.3 IEER
Refrigerant ​​ ​R-410A​ ​R-410A​ ​R-410A​ ​R-410A​ ​R-410A​ R-410A
Airflow ​Configuration​​ Convertible​​ Convertible​​ Convertible​​ Convertible​​ Convertible Convertible

Product Literature



Customer Story

Trane proposed new Dedicated Outdoor Air Rooftop (DOAR) unit to Texas RoadHouse.

Trane Controls Software & Firmware Downloads

Download the latest firmware and software for Symbio® 700 & 800, Tracer® TU, Tracer® BACnet Setup, Rover and more.

Trane Light Commercial Help Center

Technical support and resources for light commercial products

Services

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In