This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
All-electric solution with super-efficient full load EER and COP performance across three efficiency tiers: standard, high and dual stage
Higher energy efficiency performance and excellent climate control with ECM fan motors on all tiers
Energy-conserving, heat-recovery capabilities that transfer heat from one area to another to meet individual zone requirements
High-efficiency models qualify for utility rebates based on Center for Energy Efficiency (CEE) rating system
Superior Occupant Comfort
Easily scaled to accommodate multiple zones of comfort control
Standard and Deluxe Sound Packages offer super-quiet performance based on AHRI 260 testing
Improved Indoor Environmental Quality (IEQ) with expanded filtration options for MERV 8 and MERV 13 filters
Simplified Service and Maintenance
New front cabinet access for routine maintenance activities, and nearly all internal components including control box for new vertical redesigned models
Cabinet design eliminates 92% of fasteners, with only one screw needed to remove access panel for new GEHV and EXHV models
Removable fan wheel and motor using factory provided orifice ring device
Improved captive plug connections for all wiring, with clear plug connections
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.
Imagine a product that delivers superior comfort and performance while reducing operating cost. The Trane Axiom™ model Variable Speed is Trane’s most advanced water source comfort solution.