This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Wellsphere from Trane® is a holistic approach to building wellness. It’s a multi-disciplinary collective of experts using world class technologies and services to improve the viability of your building.
Air-source heat recovery for multi-zone cooling and heating
The Trane® / Mitsubishi Electric R2 Series is a heat recovery system that can simultaneously cool and heat different spaces within a building. With its high design flexibility, extreme climate performance and ultra-quiet noise levels, it can also support a Trane® / Mitsubishi HVRF system with hydronic chiller system advantages.
Improved heating performance provides up to 78% heating capacity down to -13°F
Ultra-quiet noise levels. Improved compressor and fan design reduces noise output with decibel levels as low as 55 dB(A)
Hyper-Heating H2i® Model
Improved hyper-heating INVERTER® (H2i®) technology delivers superior heating performance in extreme climates, providing up to 70% heating capacity at temperatures as low as -22°F and continuous operation down to -31°F
Available as a 10-ton single module
Downloads
For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.