Transformers
150, 300, 500, 750, 1,000 and 1,500 kVA
- Step up or down from 208, 230, 460, 600, 2,400 and 4,160 V
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
150, 300, 500, 750, 1,000 and 1,500 kVA
CHS-SVX03*-EN
2/0 and 4/0
14 - 4,800 GPM
SRV-PRB005*-EN
12 and 20 inch diameter
CHS-PRB004*-EN
2.5, 4, 6, & 10 inch
CHS-SVX01*-EN
SRV-SVX008*-EN
Our heat exchangers are plate-and-frame type and provide fluid-to-fluid heat exchange in temporary applications. Available Products: 100–500 tons
SRV-SVX03*-EN
TEMP-PRB001*-EN
SRV-SVX006*-EN
SRV-SLB277-EN
Trane Rental Services has an impressive array of heating, cooling, and power generation equipment. Our capabilities include 1- to 1,000-ton units of cooling, 36 kW to 1.5 MW of power generation, electric and indirect fired heaters up to 512,000 Btus.