CONTACT A TRANE EXPERT

With our extensive experience, we can provide you with the right units for your system

Air Handling Solutions

From basic comfort cooling to a custom-designed part of a sophisticated HVAC system

State of the art features

Incorporating the right airside products into a HVAC air handling system is a critical part of creating world-class performance. By helping you select the right air handling system, Trane can help address indoor air quality issues such as temperature and humidity, ventilation, mold, bacteria, other particulate matter, and noise.

  • air-handling-units-small.jpg

    Efficient

    Designed with energy efficiency and sustainability in mind, our air handling products will help drive your operating costs down.

  • AdobeStock_-Square.jpg

    Comprehensive

    With our broad portfolio range and custom capabilities we have products for nearly every application.

  • 5294_Trane_van24955_928x928_Services-Operate Maintain and Repair-HVAC System Management-Service Agreements.jpg

    Serviceable

    Ease of installation, maintenance and serviceability are key differentiaters for Trane Air Handling Solutions.

We have the Application Expertise

Whether you need basic comfort cooling or a custom-designed part of a sophisticated HVAC system, a Trane air handling system, combined with extensive experience creating custom products, mean that we can provide you with the right units for your system.

Performance Air Handlers

Designed to optimize your HVAC system: Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them.

Variable Air Volume (VAV)

VariTrane® variable-air-volume units (VAV) are among the industry leaders in quality and reliability and are designed to meet the specific needs of today’s applications. This generation of VariTrane units builds upon Trane’s history of quality and reliability and expands the products into one of the most complete variable-air-volume units offering in the industry.

Terminal Devices

Trane Terminal Products Offer: Flexibility by adapting to the specific needs of virtually any project requirement — for faster, less-complicated, less-expensive installations. Versatility with capacities ranging from 200 – 3,000 cfm — and the ability to integrate with hydronic or DX applications. Energy efficiency for lower utility bills. Only Trane includes advanced, efficient electronically commutated motors (ECMs) in all of its terminal products. Reliability that’s enhanced by extensive testing at the factory to ensure performance. Models are available with controls and piping packages that arrive mounted, wired and commissioned for easier installations and less setup work on project location. Quiet performance with sound levels up to 8 dB quieter than products with constant-volume fans, so occupants can be more comfortable and productive. Dependable comfort from the additional dehumidification abilities that are possible with fans operating at low speeds for an extended period of time.

Air Handling Application Options

Trane continually invests in air handler research and development of new products to adapt the changing needs of today's HVAC market.

Still not sure which system is right for you?

Additional tools to help you succeed

Looking for Revit Files or CAD Templates?

With such a broad range of Trane products to choose from, it’s not always easy to determine what the right products are for your project. Our selection BIM software and CAD templates make it easier to choose by calculating the performance of various Trane components in different applications. 

Learn to master software, systems and controls

Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.