ACS
Ascend Air-Cooled Chiller

ACS
Ascend Air-Cooled Chiller
- Capacity Range: 140 to 230 tons
- Refrigerant: R-410A
- Compressor Design: Scroll with variable volume ratio
- Energy Efficiency Rating (EER): IPLV: 15.8-16.5
The Right Balance of Energy Efficiency and Quiet Operation
The ACS model, part of Trane’s Ascend™ line of air-cooled chillers, offers just the right balance of energy efficiency and quiet operation. ACS models, in particular, are optimized for part-load efficiencies, making them ideal for buildings with a large amount of off-peak operation
Choose the sound treatment that’s right for you
ACS chillers offer flexible acoustic options, allowing you to choose the level of sound treatment that best meets application requirements, with packages that offer sound levels as low as 95 dBA at AHRI® conditions for full-load operations. As a result, ACS chillers are especially well-suited for residential or school environments where sound sensitivity is a top priority
Product Literature
Brochure
-
Air Cooled Chiller Sales BruchurePROD-SLB049-EN10MB
-
Ascend™ Air-Cooled ChillersAC-SLB002-EN244KB
Catalog
-
Ascend™ Air-Cooled Chiller— Model ACSAC-PRC002C-EN605KB
Installation Operation Maintenance (IOMs)
-
Ascend™ Air-Cooled Chiller— Model ACSAC-SVX002D-EN2MB