CICD Compact Series

CICD Compact Series
Cold Generator™ Scroll Chiller CICD Compact Series (30-75 Tons)
The Trane Cold Generator™ CICD water cooled modular chiller provides reliable performance and optimized capacity from a compact, modular unit with an overall footprint that is 27 percent smaller than similar products. Operate one chiller or integrate multiple units to get exactly the capacity you need for adequate cooling or to establish chiller redundancy.
Features
- Sustainable and efficient—cutting edge features include a heat recovery option, and the ability to support thermal storage to leverage off-peak power generation. It supports “low flow-low temp” system design, which reduces emissions operating costs.
- Easily serviceable—saving you thousands of dollars in service and maintenance annually through convenient front-door access to compressors, evaporators, condensers, refrigerant and water pipe components.
- User-friendly controls are placed directly on the front panel. Using a single strainer per array reduces installation costs and minimizes service requirements. Simplified installation—integrating easily with building automation systems by supporting open standard protocols. Speeds up start-up by using a single power point for a full array, without busbar.
- The Trane Cold Generator™ CICD water cooled modular chiller serves all your current needs for a compact chiller that is efficient and reliable. It scales up easily to meet your future needs as facilities evolve and occupancy grows.
Specifications
- 32 in. wide x 60 in. deep x 76 in. high with no clearance requirements behind the unit
- Available in 30 to 75 ton Configurable into multi-stage arrays with capacities ranging from 30 to 600 ton
- Compatible with a wide range of heat exchangers and electrical systems
- Available with multiple factory-installed options to serve various site and service needs)
- Superior reliability—with active freeze protection™ system which prevents ice from forming in the evaporator at low load conditions.
- Chillers in an array operate independently, so if one shuts down the others keep running.
- Plus, every chiller is tested to ensure it meets performance specifications.
Product Literature
Brochure
-
Scroll Chiller PortfolioCG-SLB029-EN501KB
Product Data Sheets
-
Cold Generator CICD Compact Series Information SheetBAS-SLB098-EN_06182020
-
Modular Chillers Sell SheetCG-SLB054-EN388KB
Catalog
-
Cold Generator CICD Compact SeriesCG-PRC052*-EN
Installation Operation Maintenance (IOMs)
-
Cold Generator CICD Compact SeriesCG-SVX044*-EN
Services

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.