CONTACT A TRANE EXPERT

HDWA

Agility™ Centrifugal Water-Cooled Chiller

Agility_ISO Right_ Front_V02_F 2.jpg.png

HDWA

Agility™ Centrifugal Water-Cooled Chiller

  • Capacity Range: 175 to 425 tons, 60/50 Hz 
  • Refrigerant: R-134a or R-513A 
  • Best Full-load Efficiency: 0.5382 kW/ton (at AHRI conditions) 
  • Best Part-load Efficiency: 0.3211 kW/ton

Why Choose Agility

Add testimonials, sustainability messaging

add ribbon with gigaton challenge info

Best-in-class performance

The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes installation costs.

Significantly exceeds ASHRAE standard

Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.

Stable, efficient operation

The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows customers maximum flexibility to meet their application needs.

  SERIES R OPTIMUS AGILITY CENTRAVAC
Specifications RTWD - 0703 RTHD - 0153 HDW - 0747 CVHS - 0047 CTV - 0347 CDH - 0347 ECTV - 0947 ECDH - 0947
Capacity (tons) 80 - 250 125 - 430 150 - 450 180 - 380 125 - 2000 1400 - 3950 900 - 2000 1800 - 4000
Part load (IPLV, KW/Ton) .48 - .57 .37 - .56 .31 - .35 .28 - .32 .32 - .43 .30 - .52 .33 - .40 .30 - .52
Full load (KW/Ton) .62 - .75 .57 - .71 .52 - .65 .48 - .55 .50 - .70 .49 - .58 .52 - .60 .49 - .58
Compressor Duplex Helical-Rotary Variable Speed Rotary Mag Bearing Cent. Centrifugal Centrifugal Duplex Centrifugal Centrifugal Duplex Centrifugal
Voltage 200 - 575 200 - 575 208 - 600 460 - 480 208 - 13800 380 - 13800 380 - 13800 380 - 13800
Frequency 50hz or 60hz 50hz or 60hz 50hz or 60hz 60hz 50hz or 60hz 50hz or 60hz 50hz or 60hz 50hz or 60hz
Refrigerant R-134a or R-513A R-134a, R-513A(Ice Rink) R-134a or R-513A R-514A R-514A R-514A R-1233zd R-1233zd
Heat Recovery Yes Yes Yes No Yes No Yes No
Free Cooling No No No No Yes No DSPA No

Resources

Installation Operation Maintenance (IOMs)

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

Other Products You Might be Interested In