This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
System Analyzer is a comparative analysis tool for preliminary
evaluations of HVAC systems based on energy and economic performance.
Use it to quickly evaluate virtually any combination of air
distribution system(s) and cooling/heating equipment for a specific
building type and weather location
The intuitive reports and graphs help you evaluate the benefits
of prospective system designs, which systems might be appropriate
for an initial design, or to get a general idea of how one
system-and-equipment combination performs when compared with another.
Advantages include:
Integration with TRACE 700
Streamlined
entries
Expanded modeling capabilities
Simplified file sharing
EER units available for
defining equipment energy rate
The intuitive user interface provides built-in templates to help even
an HVAC novice create a comprehensive, accurate analysis in as little
as ten minutes! In fact, System Analyzer was voted Product of the Year
2007 by Consulting-Specifying Engineer. The magazine polled
more than 45,000 subscribers and awarded System Analyzer with gold
honors in the HVAC category.
Integration
System Analyzer includes full integration into the TRACE Family of
HVAC design and analysis tools using the same calculations engine as
our industry-leading TRACE™ 700. This allows you to easily import
preliminary System Analyzer evaluations and HVAC designs into TRACE
700 to further refine models.