CONTACT A TRANE EXPERT

Models

E20-Enercept-Flex-Front-View_grey.png

Enercept FLEX© Compact Power and Energy Meter

The Trane Enercept FLEX Series power and energy meters provide a unique solution for measuring energy data. Designed with the user in mind, the Enercept FLEX offers maximum application flexibility for retrofit applications.

Features

  • Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
  • Revenue Grade measurements
  • High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22, Class 0.2S.
  • BACnet and Modbus protocols, along with uni-directional and bi-directional feature sets in one unit, simplifying the selection process with one meter across common applications
  • The Enercept FLEX is compatible with split-core, solid-core, and the VerisTM E683 Series rope-style Rogowski current transducers (CTs) that range from 5A to 5000A. This compatibility often allows installers to utilize existing CTs with the meter.
  • Adding to its versatility, the Enercept FLEX has a wide input range of 90 Vac to 480 Vac.
  • The small size meter enables installation in existing panels with limited space, and does not require external mounting or the expense of extra enclosures or conduit runs.
  • DIN rail or screw mount options (with included mounting bracket) for easy installation.
  • Communicating models support auto detection of baud rate, parity, and protocol for both BACnet MS/TP and
    Modbus RTU.
  • Native Modbus and BACnet MS/TP support (no gateway) with serial rates up to 115.2 Kbps.
  • Flexible CT configuration for use in 1-phase, 2-phase, or 3-phase applications.
e50_BACnet_Trane-3.png

E50 Series Compact Power and Energy Meters

The E50 Series DIN Rail Meter combines exceptional performance and easy installation that delivers a costeffective solution for power monitoring applications. The Modbus (E50C2-T2) and BACnet (E50H2-T2) communicating models offer added flexibility for system integration.

Features

  • Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
  • Revenue Grade measurements
  • High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22 Class 0.2S.
  • DIN rail or screw mounting option for easy installation.
  • Real energy output and phase loss alarm output on E50C2-T2 models (one device serves multiple applications).
  • Adding to its versatility, the E50 models have a wide input range between 90-600 Vac
  • Compatible with current transducers (CTs) that range from 5 A to 32000 A for a wide range of service types.
  • User-enabled password protection, which offers protection from tampering.
  • System integration via Modbus (E50C2-T2), BACnet MS/TP (E50H2-T2); compatible with existing systems.
  • Native BACnet MS/TP support (no gateway required) with serial rates up to115.2 kpbs (E50H2-T2).
  • BTL-certified (E50H2-T2).
  • Additional pulse inputs (E50H2-T2 only) provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms.
e50_Modbus_Trane-3.png

E50 Series Compact Power and Energy Meters for Rogowski 'Rope-style' Current Transducers

E50 Series DIN Rail Meter for Rowgowski CT's extend the E50 Series performance, features, and functionality with a built-in integrator and power suppy to support versatile VerisTM E683 Series rope-style Rogowski current transducers (CTs) that range from 5A to 5000A

Features

Modbus (E50C2A-T2) and BACnet (E50H2A-T2) communicating models.

  • Used in applications such as energy sub-metering, equipment & plant optimization, tenant energy monitoring, renewable energy, demand response, and cost allocation.
  • Revenue Grade measurements
  • High reliability with ANSI C12.20 0.2% accuracy, IEC 62053-22 Class 0.2S.
  • DIN rail or screw mounting option for easy installation.
  • Real energy output and phase loss alarm output on E50C2A-T2 models (one device serves multiple
    applications).
  • Adding to its versatility, the E50 models have a wide input range between 90-600 Vac
  • Compatible with VerisTM E683 Series rope-style Rogowski current transducers (CTs).
  • User-enabled password protection, which offers protection from tampering.
  • System integration via Modbus (E50C2A-T2), BACnet MS/TP (E50H2A-T2); compatible with existing systems.
  • Native BACnet MS/TP support (no gateway required) with serial rates up to115.2 kpbs (E50H2A-T2).
  • BTL-certified (E50H2A-T2).
  • Additional pulse inputs (E50H2A-T2 only) provide an easy way to incorporate simple flow sensors to track gas, water, steam, or other energy forms.

Product Literature

Services

Energy Analysis

Energy Analysis & Monitoring

Leveraging powerful analytics tools to assess performance and unlock building potential

Connectivity & Cloud Services

Connectivity & Cloud Services

For something as important and complex as your building management systems, you need a partner that understands how to provide secure, access-from-virtually-anywhere connectivity and is also an expert in building optimization.