Small to large self-contained HVAC systems from Trane 20-110 tons
Still not sure which system is right for you?
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Self-Contained Systems
Trane’s self-contained system lineup is ideal for older buildings and renovation projects too. Designed to fit in freight elevators and through standard doorways, modular options include “split-apart” systems, in which the fan/coil section splits from the condenser unit, or a completely modular, cassette-designed system with the smallest footprint and faster assembly.
A self-contained system from Trane is 17% more efficient than competitor units, and can deliver ultra-high efficiency with IEER ratings up to 20.8 IEER, depending on the model and configuration selected.
Microprocessor controls offer direct or sensor interface for operating efficiency. Some self-contained models can be connected to a building automation system for enhanced monitoring, maintenance and performance optimization.
With factory-installed and tested options to reduce labor time and installation risk, designed-in enhancements and modular unit assembly for certain models – Trane self-contained systems make install and service easier.
Still not sure which system is right for you?
For General and Corporate Questions: