Split Systems: 2 – 162 Tons
Still not sure which system is right for you?
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Split Systems
Trane offers the broadest selection of split system components. Design the system you need for a corner retail shop, light commercial application, office building, hotel, school and more. Choose from gas furnace and indoor coil options for smaller buildings to a full line of air handler units and compressors with capacities from 6 - 120 tons.
Superior efficiency ratings – up to 17 SEER -- mean you get outstanding occupant comfort and energy efficient operation for single or multiple zones.
Factory-installed microprocessor controls let you take advantage of connected functionality for more diagnostics, real-time monitoring and 24/7 remote monitoring.
Installing and servicing split systems is generally easier and safer because components are at ground level. But Trane includes time-saving features to speed up and simplify the work, such as using standardized cabinets and components, along with numbered and wiring. All condensing units are designed, approved and labeled in accordance with UL® Standards.
Engineered for decades of service with quality components, and backed by an outstanding Trane warranty.
Still not sure which system is right for you?
For General and Corporate Questions: