Trane software range features a variety of free tools that make your design and analysis tasks easier. These calculators include software to calculate your potential LEED compliance.
LEED v4 EA Enhanced Refrigerant Management Credit calculator
Use this spreadsheet to
determine whether the HVAC equipment-and-refrigerant combinations in a
prospective LEED project comply with the calculation method for LEED v4.
LEED v3 (2009) EA Credit 4 calculator
Use this spreadsheet to determine whether the HVAC equipment-and-refrigerant combinations in a prospective LEED project comply with the calculation method for LEED v3 (2009)
LEED v2.2 EA Credit 4 calculator
Use this spreadsheet to
determine whether the HVAC equipment-and-refrigerant combinations in a
prospective LEED project comply with the calculation method for
LEED-NC version 2.2.
Trane Psychrometric Chart
For professional reports, use this electronic psychrometric chart tool. Click to download this program to your PC. These charts focus on the range of temperatures most suitable for comfort-cooling HVAC applications, and include the Trane coil curves, which depict the condition of the air leaving a cooling coil.
Also, printed psychrometric charts are available to order.
Condenser Relief Calculator
Use this spreadsheet to calculate the condenser relief for input into System Analyzer™.
Ductulator - Hand held rotating calculator used for sizing supply and return duct systems using the equal friction design method. Includes scales for friction loss per unit length, air volume, air velocity, round duct diameter, and rectangular duct diameters. One side uses English units, the other side uses Metric units. Includes a protective sleeve with ASHRAE recommended design air velocities for system components/applications. $12.00
Psychrometric Chart - std. altitude, 8.5" x 11" pad of 25. $7.50
Psychrometric Chart - std. altitude, 11" x 17" pad of 25. $10.00