CONTACT A TRANE EXPERT

Indoor Units & Branch Controllers

1127266876

Indoor Units & Branch Controllers

Solutions for every zone and every room

All indoor unit models, from ceiling cassettes to ceiling concealed, provide:

  • Ultimate comfort
  • Feature quiet operation
  • Easy maintenance 

While at the heart of the system, the branch controller allows for simultaneous heating and cooling.

Ductless Indoor Units

Wall-Mounted

Whatever the size or shape of your room, there is a Trane® / Mitsubishi Electric wall-mounted indoor unit that is just right for you.

Featuring:

  • Quiet Operation
  • Easy Filter Cleaning
  • Wide Capacity Range (6,000 Btu/hr to 20,0000 Btu/hr)

4-Way Ceiling Cassette

Exceptional performance and air distribution that comes in two sizes depending on your space and capacity requirements.

Featuring:

  • High Performance and Versatility
  • Customized Airflow Patterns
  • Easy Maintenance

1-Way Ceiling Cassette

Perfect for spaces with windows, this unit moves air in one direction and has the capability of introducing ventilation air into the space.

Featuring:

  • High Performance and Versatility
  • Customized Airflow Patterns
  • Easy Maintenence 

Ceiling Suspended

Easy-to-install indoor unit features powerful air flow to provide personal comfort to your occupants.

Featuring:

  • Powerful Performance
  • Quiet, Efficient Airflow
  • Uniform Air Distribution 

Floor Mounted

Easy to install within a space, or hidden by a cabinet, yet offers highly efficient cooling and heating performance.

Featuring:

  • Powerful Performance
  • Quiet, Efficient Airflow
  • Uniform Air Distribution

Ducted Indoor Units

Ceiling Concealed Ducted

Flexible design options allow for an elegant interior layout when plenum space is available.

Featuring:

  • Low Profile
  • Extremely Quiet Operation
  • Easy Electrical Panel Access

Multi-Position Air Handler

The multi-position air handler is quieter, easier to service and more compact than traditional air handlers.

Featuring:

  • Installation Flexibility
  • Quiet Operation
  • Practically Air Tight

Branch Circuit (BC) Controller

BC Controller

The technological heart of CITY MULTI® Heat Recovery systems, the BC Controller enables simultaneous cooling and heating operation with the industry’s first two-pipe configuration.

Features:

Simultaneous Heating & Cooling: Uses a liquid-gas separator to provide cooling and heating to individual zones from the same system, at the same time.
Quiet Operation: Operates at 40 dB(A), quieter than a typical conversation, under normal conditions.
Easy Installation: Brazed connections simplify onsite installation.

Resources

For technical documentation and IOMS for Trane® / Mitsubishi Electric VRF and Ductless products, please visit Trane.MyLinkDrive.com.

Related Offerings

Design a Complete VRF System