This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.

Log In

Air-Handling Units

Portable AC Unit

Our custom engineered air-handling units are the most robust in the industry. These rental air handler units provide the right solution for larger jobs, are outdoor rated and sized for 100 percent outside air. Available in 5–25,000 cfm units.

  • Turn cold water from our chiller into cold air
  • Ideal for providing air conditioning to very large warehouses, tents and other facilities
  • Low temperature 30-ton Krack units also available
  • Heating coils on units provide ability for year-round applications

Air Filtration Units

airfiltration.png
  • 2” Pre-Filter Section, UV-C Light Section, HEPA or Merv 16 Final Filtration Section
  • Stackable units to save footprint
  • Ensures safety for our customers through healthy indoor air quality

Need Rental Help? Contact Us

Trane Rental Services Value

  • Extra cooling, short-term replacements, temporary equipment to cool, heat or power
  • Fast, reliable and cost-effective solutions when you need them
  • Keep your business operational while you repair, replace or upgrade your existing system
  • Scalable cooling, heating, and power for unique applications, unusual situations and special events
  • Team of dedicated account managers, engineers, service technicians and logistics professionals