Common System Configurations
Single-zone, two-speed system—This simple system is well-known to many industry professionals and building owners. It is comprised of a single rooftop unit with controller, and at least one zone temperature sensor or thermostat. The supply fan operates at either high or low speed, depending on cooling or heating requirements. Manifolded scroll compressors provide cooling, while heating is provided by a gas or electric heater. The unit may also be configured to reverse the refrigeration system to operate as a heat pump.
Single-zone VAV system—This unit’s supply fan varies its speed to provide a variable volume of conditioned air to the zone. Manifolded or variable speed compressors provide cooling, while heating is provided by a gas or electric heater, or by reversing the refrigeration system to operate as a heat pump. This type of system is ideal for large open spaces such as auditoriums, warehouses and open retail.
Changeover hybrid system—Comprised of a single rooftop unit with controller, two or more VAV terminal units (each with a controller and a zone temperature sensor) and a bypass damper. Manifolded scroll compressors provide cooling, while heating is provided by a staged gas or electric heater, or by reversing the refrigeration cycle to operate as a heat pump. The system control panel uses a voting strategy to determine whether the rooftop unit should deliver cool air down the duct or “changeover” to deliver warm air. A variable-speed fan varies the supply of cool air to the zones as the zone-level VAV dampers modulate (bypass damper is closed), and then operates at full speed in heating mode, thus requiring the bypass damper to bypass excess supply air to the returnair path. This highly diverse system is suitable for many applications and delivers greater energy efficiency than older changeover bypass systems that used a constant-speed supply fan.
Multiple-zone package systems allow for more personalized comfort. Units with a reversing valve allow the electrified refrigeration system to provide cooling or heating.
Changeover VAV system—A single rooftop unit with controller, combined with two or more VAV terminal units, each with a controller and zone temperature sensor. Manifolded or variable-speed compressors provide cooling, while heating is provided by a modulating gas or electric heater. Again, the system control panel uses a voting strategy to determine whether the rooftop unit should deliver cool or warm air down the duct. As the zone-level VAV dampers modulate, the variable-speed fan varies the supply of air during both cooling and heating operation; therefore, a bypass damper is typically not needed.
Multiple-zone VAV system with terminal electric or hot water heat— In this configuration, one rooftop unit can serve several zones with independent temperature control in each one. It is capable of simultaneously providing heating to some zones and cooling to others. Most of the VAV terminal units are equipped with electric or hot-water heat.
A knowledgeable system expert can tell you more, and help you weigh the pros and cons of each one for a particular application.