Trane Blower Coil
Continuous comfort, Improved acoustics
Expect more from a single zone VAV solution. The Trane® Blower Coil offers improved acoustical performance, enhanced static pressure capabilities for today’s higher filtration requirements, and the flexibility you need to heat and cool your building.

Benefits
The improved Trane Blower Coil delivers on sustainability, streamlined installation, and simplified maintenance.
-
Continuous Comfort
Innovative discharge air temperature control algorithms mean a space reaches the desired set point faster and occupants enjoy a more stable environment.
-
Quiet Operation
Re-designed casing construction yields much improved radiated sound performance. Pre-engineered and tested inlet and discharge attenuators further improve the acoustic performance for an overall quieter unit.
-
Sustainability
The newly re-designed Trane® Blower Coil delivers on sustainability with over 50% reduction in casing leakage over prior designs, energy-efficient EC motors, and coils designed to meet decarbonization requirements.
-
Simplified Maintenance
The VelociTach™ motor control board features an LED display and manual controls. This provides real time feedback without the inconvenience of needing a remote service tool. In addition, tool less filter access panels allow for quick and easy inspection and replacement.
-
Streamlined Installation
Controls are factory installed wired and pre-programmed to meet your specification. Optional factory addressed AirFi wireless sensors facilitate easy installation and reduces the opportunity for error. Integral lifting brackets help with more robust shipping protection and straightforward installation.

Understanding the upgrades.
The Trane Blower Coil upgrade is more revolution than redesign. Rather than incremental improvements, we took a technological leap forward and elevated the industry standard for this product class.