4501 S. Tryon Street
Charlotte, North Carolina 28217
Get Directions
(704) 525-9600 (704) 525-9600
Office Hours
Monday - Friday: 8am - 5pm EST
Saturday - Sunday: Closed
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Energy recovery units
Custom air handler
Vacuum pumps and compressors for use with air, gas and liquids
UL listed packaged systems
Innovative filtration and air purification solutions
UV lights
Air cleaning system combining technologies to control particles, gases and biological contaminants
High-quality air handling units, from fast delivery modular units to fully custom projects
Energy recovery custom air handlers
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
Engineered modular fans and coils
Custom HVAC units, HVAC coatings, and HVAC modifications
100% outside air units - DX split systems and packaged RTUs
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Precision airflow monitoring stations
High temperature and high capacity heat recovery/heat pump chillers
Acoustical and air quality control products designed for improving indoor environments
Industrial fans for commercial and large unitary equipment
Vertical stack fan coils
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
High-percentage outdoor air packaged rooftop ventilation systems
Custom Air Handlers and Fan Wall Retrofits