8929 Western Way
Jacksonville, Florida 32256
Get Directions
(904) 363-6088 (904) 363-6088
Our Office Hours
Monday - Friday: 8:00 am – 5:00 pm
Saturday and Sunday: Closed
Emergency service available after hours and on weekends.
Airflow control for critical environments
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Heat transfer, centrifugal separation, fluid handling, sanitary pumps, valves, heat exchangers and fittings
HVAC pumps and packaged hydronic systems
UL listed packaged systems
Custom air handlers for custom air management solutions
High-performance control valves for energy-efficient building solutions
HEPA air purifier - permanent, in-room ceiling mounted True HEPA air cleaner that aligns with ASHRAE and CDC recommendations
Specialty process chillers: air-cooled, water-cooled, split system and explosion-proof chillers
Air cleaning system combining technologies to control particles, gases and biological contaminants
High-quality air handling units, from fast delivery modular units to fully custom projects
Energy recovery custom air handlers
MSP packaged and split heat exchanger based dehumidification, curbs and adapters
Engineered modular fans and coils
Custom HVAC units, HVAC coatings, and HVAC modifications
100% outside air units - DX split systems and packaged RTUs
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Water-cooled chillers
High temperature and high capacity heat recovery/heat pump chillers
Pool room, natatorium units
Fixed-plate energy recovery units
Vertical stack fan coils
High efficiency, modular cooling towers (rental applications and permanent installations)
High-percentage outdoor air packaged rooftop ventilation systems