11002 E Montgomery Drive
Suite #500
Spokane Valley, Washington 99206
Get Directions
(509) 867-5747 (509) 867-5747
Office Hours
Monday - Friday: 7:30 AM - 4:30 PM
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Noise/vibration isolation solutions
Custom curbs
Curbs, adaptor curbs, isolation curbs & rooftop screening
Rooftop screens, gates and enclosures
Replacement & freeze proof coils
High-performance control valves for energy-efficient building solutions
Modular high-efficiency energy recovery systems
HEPA air purifier - permanent, in-room ceiling mounted True HEPA air cleaner that aligns with ASHRAE and CDC recommendations
Air cleaning system combining technologies to control particles, gases and biological contaminants
Automatic balancing valves, manual balancing valves, pressure independent control valves, water source & fan coil connection kits
Packaged and custom dehumidifiers
Process chillers, modular chillers, pump skids, custom chilled water systems
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
HVLS fans
Engineered modular fans and coils
Energy recovery units, adapters, economizers and concentric devices
Custom HVAC units, HVAC coatings, and HVAC modifications
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Water-cooled chillers
Adiabatic cooling systems
High temperature and high capacity heat recovery/heat pump chillers
Fixed-plate energy recovery units
Make-up air systems
Custom air handlers with traditional insulation options
Fans, ventilators, indoor ERV's
Vertical stack fan coils
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
High efficiency, modular cooling towers (rental applications and permanent installations)