850 W. Southern Avenue
Tempe, Arizona 85282
(602) 258-9600 (602) 258-9600
Office Hours
Monday - Friday: 8:00am - 4:30pm
Saturday - Sunday: Closed
Air source boiler, modular chillers, active heat recovery, data center units and wall-mounted AC units
Custom air handling units
Alton
Evaporative cooling units
Indirect/direct evaporative cooling units
Noise/vibration isolation solutions
Commercial air solutions
Fluid coils
HEPA air purifier - permanent, in-room ceiling mounted True HEPA air cleaner that aligns with ASHRAE and CDC recommendations
Central plants, electrical systems, and pumping systems
Air-cooled systems
Specialty process chillers: air-cooled, water-cooled, split system and explosion-proof chillers
MSP Packaged and Split Heat Exchanger Based Dehumidification, Curbs and Adapters
Custom HVAC units, HVAC coatings, and HVAC modifications
Air-cooled water chillers, ductless split systems for commercial and residential air conditioning and heating needs
Water-cooled chillers
High temperature and high capacity heat recovery/heat pump chillers
Fixed-plate energy recovery units
Vertical stack fan coils
Climate control systems
Custom roof curb manufacturer including roof curbs, insulated roof curbs and vibration isolation curbs
High efficiency, modular cooling towers (rental applications and permanent installations)