CONTACT A TRANE EXPERT

Synexis® Blade

Synexis® Blade

Synexis Blade

Synexis® Blade

Synexis® Blade

  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning
  • Disappears into Your Ductwork

    The Blade can be deployed in any size duct utilizing adapters.

  • Effectively Improves Indoor Air Quality

    The Blade is a completely discreet option for deploying Dry Hydrogen Peroxide (DHP) in your occupied environment. It significantly reduces pathogens — including viruses, bacteria, mold, fungi, yeasts and volatile organic compounds (VOCs) — in your indoor environment. Cleans both air and surfaces.

  • Low Maintenance

    Six-month service life on the catalyst and filter. Device installation will not impact your existing HVAC system.


Related Products

Synexis® Sphere

  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Plugs into a standard 120VAC/220VAC outlet
  • Low maintenance — six-month catalyst and filter life

Synexis® Sentry XL

  • Provides Dry Hydrogen Peroxide (DHP®) coverage in spaces up to 3,000 sq. ft.
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Capable of generating DHP in refrigerated spaces down to 35° F
  • A stainless-steel and aluminum frame to handle the toughest indoor environments