- High-quality, robust construction. 2" foam-injected R-13 thermal break panel, hot-dipped galvanized still inner and outer panels, and a 4" minimum base rail for durability and performance
- Efficient fan and coil options. Supports customizable applications to meet specific cooling needs
- Lower power input fan array. Improves energy efficiency, reduces carbon emissions and improves overall PUE
- Trane-manufactured, factory-installed Symbio® 500 controller. Optimizes energy and system performance, ensuring reliable and efficient operations
- Pre-programmed BACnet®/IP or Modbus communication. Enables seamless integration with building management systems for enhanced monitoring and control
- Standard 2" MERV 8 high-efficiency filers. Improves indoor air quality, contributing to a cleaner system and environment
- Factory-installed piping with integrated water control valve. Reduces installation time and ensures precise and reliable cooling
- Platform flexibility. Standard and custom models available for specialized data center solutions tailored to the needs of unique applications
- Optional features. Additional options can include automatic transfer switch, harmonic filtration, controller capacitor backup, a rope leak detector, and fan block-off plates.
Model TCDC
Trane® Fan Coil Wall for Data Centers
Model TCDC
Trane® Fan Coil Wall for Data Centers
In the rapidly evolving data center industry, flexibility matters.
Introducing the Trane® Fan Coil Wall, the data center cooling solution that's built for performance and tailored to your needs.
- New platform designed to be adjusted to meet the specific needs of data center customers.
- Delivers proven, mission-critical performance—with 400kW or greater cooling capacity.
- Maintains tight temperature tolerances for server room environments.
- Available as a stacked unit to enhance footprint or single-piece unit for easy installation and start-up.
- Lower power input fan array improves energy efficiency and reduces carbon emissions.
- Trane-manufactured, factory-installed controller optimizes energy and system performance
-
Designed to your specs
The Trane Fan Coil Wall platform was designed to be adjusted to meet the specific needs of data center owners. We're committed continuously innovating to stay current withthe changing industry, working closely with you to collaborate and innovate throughout the design process.
-
Get the best solution for your space
For existing facilities with space or access constraints, we can deliver a two-piece unit designed to fit through your doors and enhance your footprint.
Or, the Trane Fan Coil Wall is available as a single-piece unit for easy installation and fast startup—ideal for new construction.
-
Dedicated manufacturing for tight timelines
We have dedicated production capacity for the Trane Fan Coil Wall. Not only does this give our manufacturing and design teams tremendous flexibility, it also helps to deliver competitive lead times.
-
Practice data center sustainability
The Trane Fan Coil Wall may be an excellent replacement for water-intensive evaporative cooling. They use air, instead of precious water resources. And because every unit is ideally designed and scaled to the application, it helps avoid excessive energy use and minimizes carbon emissions.
-
Stay with Trane for services
Trane provides all the support you’ll need throughout the lifecycle of your system. From full-system design through installation and ongoing maintenance and repairs, Trane provides professional services to maintain your data center fan wall performance.
Stacked Configurations | Single Piece Configuration | Stacked/Single Piece Configurations | |||
TCDC-360 | TCDC-430 | TCDC-500 | TCDC-450 | Specialized Sizes | |
Height (in) | 162 | 162 | 212.5 | 144 | Up to 18' |
Width (in) | 120 | 144 | 144 | 144 | Flexible |
Depth | 60 | 60 | 60 | 60 | Flexible |
20°F Delta T (Airside) | |||||
Supply CFM Range | 38400 - 60000 | 48000 - 750000 | 64000 - 100000 | 44000 - 68750 | Up to 110,000 |
Cooling Capacity (kW) | 235 - 360 | 290 - 455 | 390 - 610 | 268 - 420 | Flexible |
22°F Delta T (Airside) | |||||
Supply CFM Range | 38400 - 60000 | 48000 - 75000 | 64000 - 100000 | 44000 - 68750 | Up to 110,000 |
Cooling Capacity (kW) | 258 - 404 | 320 - 505 | 430 - 670 | 322 - 460 | Flexible |
Brochure
-
Trane Fan Coil Wall for Data CentersAH-SLB041-EN
Video
Discover the Trane Fan Coil Wall for Data Centers and Server Rooms
The Trane Fan Coil Wall for data centers is the cooling solution that's built for performance and tailored to your needs. In the rapidly evolving data center industry, flexibility matters. Offering the balance between footprint and cooling power, the Trane Fan Coil Wall is engineered to efficiently maintain precise temperature in server rooms. These units are installed at the transition between white and gray spaces, helping mission-critical data center uptime while reducing energy consumption. We’ve allocated dedicated production capacity for the Trane Fan Coil Wall at our Fort Smith, Arkansas, facility. Not only does this give our manufacturing tremendous flexibility, it also helps to deliver competitive lead times.
Related Products
-
Coolant Distribution Unit (CDU)
Designed for high-density data centers, the Trane CDU is a direct-to-chip liquid cooling distribution unit that delivers up to 10MW of cooling capacity, the most in its size class. -
Trane Air-Cooled Magnetic Bearing Data Center Chiller
Maximize cooling efficiency and reduce costs with Trane’s Air-Cooled Magnetic Bearing Chiller. Ideal for data centers, it offers advanced control and sustainability. Request a quote today! -
Ascend™ Air-Cooled Chiller with Integrated Free Cooling
Experience the Trane® Ascend™ ACR Chiller with integrated free cooling. Exceptional efficiency, rapid restart, and ideal for high-density environments. -
CenTraVac® Water-Cooled Centrifugal Chiller
Trane CenTraVac® water-cooled centrifugal chillers feature a time-tested low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd.
Data Center Insights

Customer Story
Ford Motor Company
Implementing an energy efficient, sustainable and reliable chiller plant at Ford’s Dearborn campus reduced their energy use by 540,288 kWh per year.

Blog
The Future of Data Center Energy Use
It’s both a challenge and an opportunity to introduce technologies that could transform building energy use forever—across all sectors—including machine learning and artificial intelligence.
Resources
Controllers
Maximize Energy Efficiency with Symbio® Digital Equipment Controllers
Energy-efficient sustainable buildings begin with the system. We can help create an optimal, tailored solution for you.
Trane Services
Technical Support
Access to 24/7 on-site and remote maintenance from expertly trained specialistsꟷeven long after installation.