Product Overview
The Force-Flo™ cabinet heater is the leader in these key areas:
- Energy Efficiency
- Indoor Air Quality (IAQ)
- Controls
- Flexibility
- Quality
- Serviceability
Energy Efficiency
The exclusive use of Electronically Commutated Motors (ECM) incorporates the latest technology for optimized energy efficiency, acoustical abatement, maintenance-free, and extended motor life.
Each ECM:
- has a built-in microprocessor that allows for programmability, soft ramp-up, better airflow control, and serial communication.
- lowers operating costs on average of 50 percent (versus a PSC motor).
- has a reduced FLA option that allows the unit to ship with a nameplate FLA rating much lower than a typical unit.
Indoor Air Quality (IAQ)
- Standard Closed-cell insulation prevents fiberglass in the airstream.
- Easy filter access encourages frequent changing.
Controls
- Available control options:
- Fan speed control (provided when no control package is selected)
- Customer-supplied terminal interface (CSTI)
- Low voltage Thermostat
- Tracer® ZN520 controller
- Tracer® UC400-B controller with optional Air-Fi® Wireless Communications Interface
- All Trane control options:
- are factory-mounted, configured, and tested to minimize field setup and improve reliability.
- wired with a 24 Vac transformer to keep only a single source power connection requirement to the unit.
- automatically determine the unit’s correct operating mode (heat/cool) by utilizing a proportional/integral (PI) control algorithm to maintain the space temperature at the active setpoint, allowing for total comfort control.
- Monitor unit operation using Tracer® TU building management system with Tracer® ZN520 and UC400-B.
- To customize unit control, Tracer® TU or Rover™ software will allow field modification of Tracer® ZN520 default settings. UC400-B uses Tracer® TU.
Flexibility
- Two, three, and four-row hot water coils allow greater design flexibility. Steam distributing or electric heat coils are also available.
- Fan motors are available for either high static (0.4-inch external static pressure) or free discharge applications.
- Piping is factory-assembled, mounted, and tested. Units are also available without piping.
- Control options range from a simple fan speed switch to a DDC controller that can tie into a
- Tracer® SC building automation system.
- The extended end pocket option adds 8 inches (20 cm) to the piping end of cabinet style units.
- Slope-top vertical cabinet units are an excellent application for schools and dormitories to prevent items from being placed on top of the units.
- Vertical wall hung units are used in vestibules, bathrooms, stairwells, or other applications when the unit cannot be installed on the floor.
- Inverted unit models allow heating to circulate from the bottom of the unit.
Quality
- Coils and piping packages are air and leak-tested before mounting on the fan coil.
- Coil piping connections are also air and leak-tested after mounting on the unit.
- All control end devices and moving components (fans and motors) are computer-tested after units are complete.
Serviceability
- Touch-safe control box.
- Integrated user interface with real language LED display.
- Built-in tachometer.
- Filters are easily removable and changed without removing the front panel on vertical cabinet units.
- Motors are easy to disconnect from the fan board, allowing easy service.
- The manual output test function is an invaluable troubleshooting tool. By simply pressing the test button on the Tracer® ZN520 service personnel can manually exercise outputs in a predefined sequence.
Resources
Product Literature
Related Offerings
Additional Services to Help You Succeed

Building Systems Upgrades
Technology continues to evolve - as do cyber-security defenses, and IT compatibility requirements, and customers’ productivity expectations. Trane, as a leading BAS Controls provider, remains current with latest technology trends by innovating to deliver our customers secure, compatible, and feature-rich systems. By the time a typical building is a few years old, its systems are already falling behind. Trane can maintain a high performing building by keeping building automation, HVAC, lighting and central plants up to date with the latest BAS innovations.

HVAC System Management
Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.