This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Chiller Controllers
Previous
Select
Play
Select
Play
Select
Play
Select
Play
Next
Chiller Controllers
Chillers are one facet of a larger system. We are the comprehensive
experience and product lines to deliver intelligent automation and
chiller controls in the equipment room, and far beyond. The end result
is an optimized, integrated system, minimizing energy consumption and
maximizing occupant comfort.
Symbio® represents Trane’s natural evolution with digital equipment controllers that are designed for Trane’s high-performance HVAC equipment. The Symbio controller is factory programmed and wired for flexible and secure connectivity, life of the building flexibility, and productive serviceability.
Tracer® AdaptiView™ chiller control lets
building operating staff take command of the chiller plant in a way
never before possible. This advanced level of control translates into
enhanced building performance that can increase energy efficiency.
CTV Chiller Service Tech
Tracer® Adaptiview Features
The demands for occupant comfort, energy efficiency, environmental responsibility, and regulatory compliance are high today and will continue to increase, placing additional pressure on building professionals well into the future. Trane® AdaptiView chiller control lets building operating staff take command of the chiller plant in a way never before possible.
Optimal chiller operation delivers more hours at peak efficiency, particularly in variable-primary flow applications.
Trane's industry-leading, time-tested Adaptive Control works with the unique capabilities of the CenTraVac® chiller to keep your building operational even during the most challenging conditions when other chillers would shut down.
Unit level open protocol flexibility including BACnet, Modbus RTU, or LonTalk with no gateways.
The ergonomic arm enables viewing from virtually any height or angle, regardless of close quarters where the chiller is installed.
24 languages can be selected instantly right on the panel.
ch350 grey.png
Tracer® CH530
Trane®’s Tracer® CH530 is a
chiller-controller technology developed by Trane for use on large
chiller products and serviced with a laptop-based tool called "TechView".
Important: Trane recommends that any
Tracer CH530 service functions should be performed only by a properly
trained Trane service technician. Please contact your local Trane
service provider for assistance with any Tracer CH530 service
requirements.
The Tracer CH530 controller is embedded in
Trane Chillers. Documentation for operation and configuration of the
chiller using the Tracer CH530 is contained in the Installation,
Operation, and Maintenance manual for the specific chiller.