HVAC Design and Analysis Tools

Go beyond inputs and outputs with Trane® Design and Analysis Tools. Our portfolio delivers built-in engineering expertise, system comparisons, and client-ready results, empowering you to make better decisions, faster.

Overview

More than tools: A design advantage.

Discover a smarter way to evaluate thermal management systems. Get fast, clear insights into energy, cost, carbon and more to support every design decision with data, not guesswork.

  1. Trust Your Analysis

    Built on proven engineering logic and validated methods, our HVAC design and analysis tools deliver consistent, accurate outputs that you can count on in high-stakes design decisions.

  2. Adapt to Every Project

    From new construction to complex retrofits, our HVAC design and analysis tools help you model a wide range of systems, strategies, and climates all within intuitive workflows.

  3. Save Time Without Cutting Corners

    Get faster insights with smart defaults and preloaded data so that you can move from concept to decision sooner.

  4. Drive Better Outcomes

    Our design and analysis tools support every choice with clear metrics, helping you communicate value, reduce risk, and move projects forward with confidence.

Design and Analysis Tools Offerings

Our full portfolio of HVAC design and analysis tools empowers you to model and compare with ease. From load analysis to system selection, our tools deliver the speed, accuracy, and insight you need.

Design & Analysis Tools

Trane TRACE® HVAC Design Software

For over five decades, TRACE® has been at the forefront of building design and analysis, setting the standard for excellence and innovation. Our legendary software program has empowered countless professionals to design with ease and innovate with confidence.

Trane Design Assist™

Trane® Design Assist™: An intuitive tool for creating scalable, high-performing Building Automation System designs. Register for free and start designing today!

Trane® Select Assist™

  • Flexible Equipment Selection
  • Cloud-Based Architecture
  • Easy File Sharing

Trane® myCO2e™ Refrigerant Calculator

  • Flexible Equipment Selection
  • Cloud-Based Architecture
  • Easy File Sharing

Trane® myPLV®

Because every situation is unique, the myPLV® chiller performance evaluation tool offers a quick and simple option for chiller economic comparisons.

Accessible Tools for Better Engineered Outcomes

Trane Psychrometric Chart

Psychrometrics charts include: Standard altitude, I-P units Standard altitude, SI units High-altitude 24 in. Hg, I-P

Download Now

Discover More HVAC Design and Analysis Tools

  • VariTrane Duct Designer Splash Screen

    VariTrane Duct Designer

    VariTrane Duct Designer streamlines duct design and helps improve calculation precision, enhancing your designs while obtaining a reduced pressure system.

  • Trane Acoustics Program Splash Screen

    Trane® Acoustics Program

    The updated Trane® Acoustics Program now reflects ASHRAE® changes, providing a reliable tool for predicting HVAC background sound levels.

  • da-systerm-analyzer-page.jpg

    System Analyzer

    System Analyzer is a comparative analysis tool for preliminary evaluations of HVAC systems based on energy and economic performance.

  • Trane Pipe Designer Splash Screen

    Trane® Pipe Designer

    Trane Pipe Designer streamlines the pipe design process. Use the software to determine required pipe sizes, find the critical path for proper pump sizing, and calculate pressure drops through valves/fittings or from elevation changes.

  • Trane Engineers Toolbox Splash Screen

    Trane Engineer’s Toolbox

    The Trane® Engineer’s Toolbox provides nine calculation tools to help simplify HVAC design and service tasks.

FAQs

Frequently asked questions about our design and analysis tools.

Discover a smarter way to evaluate thermal management systems. Get fast, clear insights into energy, cost, carbon and more to support every design decision with data, not guesswork.

Designing an HVAC (Heating, Ventilation, and Air Conditioning) system involves several steps:

  1. Assess the Building Requirements: Understand the building's purpose, occupancy, and specific needs. This includes considering the type of building (residential, commercial, industrial), the number of occupants, and any special requirements (e.g., server rooms, laboratories).
  2. Perform Load Calculations: Calculate the heating and cooling loads to determine the capacity required for the HVAC system. This involves considering factors such as building size, insulation, windows, occupancy, and local climate.
  3. Select Equipment: Choose the appropriate HVAC equipment (e.g., furnaces, air conditioners, heat pumps, boilers) based on the load calculations and building requirements. Make sure the equipment is energy-efficient and meets local codes and standards.
  4. Design the Ductwork and Distribution System: Plan the layout of ducts, vents, and registers for even distribution of air throughout the building. Consider factors like duct size, material, and insulation.
  5. Incorporate Ventilation: Account for proper ventilation to maintain indoor air quality. This may involve mechanical ventilation systems, such as exhaust fans and air exchangers.
  6. Control Systems: Design and integrate control systems (e.g., thermostats, sensors, building management systems) to regulate the HVAC system efficiently.
  7. Compliance and Standards: Make sure the design complies with local building codes, standards (e.g., ASHRAE®, ANSI), and regulations.
  8. Energy Efficiency: Incorporate energy-efficient practices and technologies, such as variable speed drives, energy recovery ventilators, and high-efficiency equipment.
  9. Documentation and Plans: Create detailed plans and documentation, including schematics, specifications, and installation instructions.
  10. Installation and Testing: Oversee the installation process and conduct thorough testing and commissioning to ensure the system operates as designed.

When designing an HVAC system, consider the following factors:

  1. Building Size and Layout: The size, shape, and layout of the building significantly impact the HVAC design.
  2. Occupancy and Usage: The number of occupants and the building's usage patterns influence the heating and cooling requirements.
  3. Local Climate: The local climate affects the heating and cooling loads. Consider seasonal variations and extreme weather conditions.
  4. Insulation and Building Envelope: The quality of insulation and the building envelope (walls, windows, doors) impact the system's efficiency and load calculations.
  5. Indoor Air Quality: Account for proper ventilation and air filtration to maintain good indoor air quality.
  6. Energy Efficiency: Design for energy efficiency to help reduce operating costs and environmental impact. Consider high-efficiency equipment and energy-saving technologies.
  7. Zoning: Implement zoning to control temperatures in different areas independently, improving comfort and efficiency.
  8. Noise Levels: Consider the noise levels of HVAC equipment and design to reduce noise impact on occupants.
  9. Maintenance and Accessibility: Design for ease of maintenance and accessibility to HVAC components.
  10. Compliance and Standards: Make sure the design meets local building codes, standards, and regulations.

Load calculation in HVAC is the process of determining the heating and cooling requirements of a building. It involves calculating the amount of heat that needs to be added or removed to maintain a comfortable indoor temperature. Load calculations are essential for selecting the appropriate size and capacity of HVAC equipment.

To calculate the HVAC heat load, follow these steps:

  1. Determine the Building's Dimensions: Measure the length, width, and height of each room or area.
  2. Calculate the Volume: Multiply the dimensions to find the volume of each room.
  3. Assess Insulation and Building Materials: Evaluate the insulation levels and materials used in walls, roofs, windows, and doors.
  4. Identify Heat Sources: Identify internal heat sources, such as occupants, appliances, lighting, and equipment.
  5. Consider Ventilation: Account for the heat gain or loss due to ventilation and infiltration.
  6. Calculate Heat Gains and Losses: Heat Gain: Calculate the heat gain from external sources (solar radiation, outdoor temperature) and internal sources (occupants, appliances). Heat Loss: Calculate the heat loss through walls, windows, doors, and roofs.
  7. Use a Heat Load Calculation Formula: Use a standard formula or software, like TRACE(TM), to calculate the total heat load. The formula typically involves summing the heat gains and losses.

To calculate the cooling load, follow these steps:

  1. Determine the Building's Dimensions: Measure the length, width, and height of each room or area.
  2. Calculate the Volume: Multiply the dimensions to find the volume of each room.
  3. Assess Insulation and Building Materials: Evaluate the insulation levels and materials used in walls, roofs, windows, and doors.
  4. Identify Heat Sources: Identify internal heat sources, such as occupants, appliances, lighting, and equipment.
  5. Consider Ventilation: Account for the heat gain due to ventilation and infiltration.
  6. Calculate Sensible and Latent Heat Gains: Sensible Heat Gain: Calculate the heat gain from external sources (solar radiation, outdoor temperature) and internal sources (occupants, appliances). Latent Heat Gain: Calculate the heat gain from moisture sources (occupants, cooking, humidity).
  7. Use a Cooling Load Calculation Formula: Use a standard formula or software, like TRACE™, to calculate the total cooling load. The formula typically involves summing the sensible and latent heat gains.
  8. Adjust for Diversity and Safety Factors: Adjust the calculated load for diversity (variations in usage) and safety factors to ensure the system can handle peak loads.

For both heat load and cooling load calculations, it is recommended to use specialized HVAC design software, like TRACE™.

Education, Training & Support Resources