This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Air-source heat pumps (ASHPs) with flexible commercial applications
The Trane® / Mitsubishi Electric Y Series air-source heat pumps can cool or heat up to 50 individual zones, maximizing building design options. Their compact, modular designs deliver low operating sounds, intelligent energy usage, superior heating performance and reduced refrigerant volume.
Provided up to 75% heating capacity at temperatures as low as -13°F
IEER improvement over prior models
HexiCoil™ condenser coil technology ensures maximum heat transfer and water shedding capabilities
Hyper-Heating H2i® Model
Improved hyper-heating INVERTER® (H2i®) technology delivers superior heating performance in extreme climates, providing up to 70% heating capacity at temperatures as low as -22°F and continuous operation down to -31°F
Available in 6, 8 and 10-ton single modules, along with 12, 16 and 20-ton twinned modules