This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Trane® / Mitsubishi Electric
P Series
Previous
Select
Play
Next
Trane® / Mitsubishi Electric
P Series
Reliable, right-sized solutions for light commercial applications
The Trane® / Mitsubishi Electric P Series single-zone systems deliver superior comfort and reliability for critical cooling demands. With ducted and ductless models available from 12,000 to 42,000 BTU/H, their durability is ideal for creating seamless, non-disruptive environments.
Advantages That Create Better Buildings and Businesses
Inverter-Driven Compressor
Uses advanced sensor technology to detect even the slightest temperature change
High-Efficiency Tech
Achieve maximum performance and energy savings
Efficient Zone Management
Offer precise 1:1 outdoor-to-indoor connections
Greater Accessibility
Wireless remote controls deliver flexibility and convenience at all times
Cold-Weather Ready
Ambient cooling is available down to -20º F
Solutions
What Are Trane® / Mitsubishi Electric P Series VRF Solutions?
The Trane® / Mitsubishi Electric P Series includes a variety of outdoor and indoor unit options. Your local Trane team can help you get paired with the best one for your logistical needs and goals.
Outdoor Units
These cooling-only light commercial ductless systems feature INVERTER-driven compressors for improved energy efficiency that provides up to 100% cooling capacity— even when it's -40º F outside.