CONTACT A TRANE EXPERT

Chillers

Trane® Chillers

Explore a wide range of chillers to solve your tough design challenges with options to meet your efficiency and sustainability objectives.

BENEFITS & FEATURES

Versatility through design flexibility

  • Sustainable

    Designed to help lower environmental impact with next-generation refrigerants, free cooling and heat recovery options. Our chillers minimize environmental impact and operational costs with incredible energy efficiency levels and low-sound-level operation.

  • Reliable

    Trane helps you identify the unique set of conditions that define your building and the best chillers to fit your applications. We collaborate together with you to tailor the perfect solution. Today, many buildings worldwide depend on chillers from Trane.

  • Flexible

    Our extensive line of internationally recognized chillers includes air-cooled, water-cooled and modular options, featuring centrifugal, helical-rotary and scroll compressors, ranging in capacities from 20 to 4,000+ tons.

  • Heat recovery and heaters

    Adding heat recovery to a unit is an efficient and simple way to electrify heat, because heat recovery recycles heat that would normally be wasted in the cooling process and instead uses it to heat the building.

  • Reversible heat pumps

    A key enabler for decarbonization, Trane heat pumps use a reversing valve to provide electrified heating or cooling. Because they don’t generate heat and simply move heat, they can be up to three times more efficient than other forms of electrified heating.

  • Simultaneous heating and cooling

    Need a multipipe unit that can do both heating and cooling? Trane multipipe units can provide cooling and heating at the same time.


Delivering the right temperature, humidity and ventilation

Each building has its own unique set of conditions required to ensure the health, comfort and productivity of its occupants. Our chillers serve HVAC systems that deliver the right temperature, humidity and ventilation for the space, but they also help minimize operating costs with superior energy efficiency levels, low sound levels and with minimal environmental impact.

Air-Cooled Chillers

High efficiency and low noise are the hallmarks of all our air-cooled chillers. Our robust portfolio features a wide operating map—so you can find the just-right solution for your building. We offer an array of tonnage sizes, efficiencies and performance features to meet your requirements.

Chiller-Heaters

Chillers enabled with heat recovery are extremely energy efficient and provide the first step to electrification of heat. Heat recovery enables chillers that would otherwise reject heat to utilize that energy for heating. 

Cold Generator Scroll Chillers

Trane Cold Generator Scroll Chillers are a family of traditional capacity and compact expandable capacity Scroll chillers suitable for a range of comfort and process cooling applications.  Concise footprints and doorway friendly design make them an ideal solution for new construction, retrofit and replacement applications.

Comprehensive Chiller-Heater Systems

Trane® Comprehensive Chiller-Heater systems, featuring electric heat pumps, provide cost-effective, energy-efficient, reliable cooling and heating, while reducing carbon emissions. We offer multiple options and variations, so that more buildings in more places can maintain year-round comfort while working to reach their decarbonization goals.

Comprehensive Chilled Water Systems

Comprehensive chilled-water systems employ best practices in chiller plant design that align with current industry guidance for achieving high performance cooling, heating, and ventilation, all while reducing first cost.

Process Cooling

With the acquisition of MTA, Trane has expanded its product portfolio to include purpose-built units for a myriad of industrial process cooling applications. Our process chillers offer suitability for different manufacturing cooling needs in multiple industries.

Thermafit® Modular Chillers

Trane’s line of Thermafit®  cooling and heating modular units for commercial air-conditioning and heating meet project requirements where space is limited. These units are easy to ship, install, maintain and expand.

Water-Cooled Chillers

Trane’s water-cooled chiller portfolio delivers an innovative product lineup that meets a variety of application challenges. Our CenTraVac® chiller is one of the industry's quietest, most reliable and efficient low-emission chillers.

Additional tools to help you succeed

Looking for Revit Files or CAD Templates?

With such a broad range of Trane products to choose from, it’s not always easy to determine what the right products are for your project. Our selection BIM software and CAD templates make it easier to choose by calculating the performance of various Trane components in different applications.

Learn more

Learn to master software, systems and controls

Through both on-site training and self-paced learning, we provide industry-leading training to empower customers to optimize their design tools, equipment, controls and building systems.

Visit learning center

Connect with an expert

Still not sure which solution is right for you? Connect with a Trane expert.