CONTACT A TRANE EXPERT

IntelliPak® Rooftop Units

tc-rooftop-Ipak1-580w.jpg

IntelliPak® Rooftop Units

  • Industry-leading energy efficiency, lower operating costs
  • Part-load efficiency compliance with new industry energy efficiency requirements
  • Meets CEE’s advanced tier for energy efficiency (EER/IEER)
  • Variable-speed eFlex Technology available across full capacity range
  • One-stop shop customization for unmatched flexibility
  • Design-build options for factory-level customization
  • Integrated controls for built-in BMS/BAS connectivity
  • Ready-to-go out of the box for lower installation costs
  • AHRI certified with proven durability

Product Overview

Innovative technology and an impressive lineup of features make the Trane IntelliPak Rooftop line the number one choice for today and the future.The Trane rooftop Unit Control Module (UCM), an innovative, modular microprocessor control design, coordinates the actions of the IntelliPak rooftop in an efficient manner and allows for stand-alone operation of the unit. Access to the rooftop unit controls, via a Human Interface Panel, provides a high degree of control, superior monitoring capability, and unmatched diagnostic information.

Built to last – right out-of-the-box

With extensive design validation and testing, IntelliPak rooftop units are built to last decades. Intelligent design along with lean manufacturing results in lower installed costs. Trane installs and integrates everything in the factory so installation and commissioning is fast. No additional hardware, software or manpower costs required.

Ideal for retrofit and replacement

New IntelliPak units also have the same footprint and will fit the same curb as older IntelliPak models, plugging seamlessly into the building infrastructure for simpler and faster replacement. Truly plug and play.

Pre-configured digital unit control module for system management, connectivity

Factory-installed, configured and commissioned controller module provides accurate and reliable equipment control and protection. Compatible with multiple communications protocols. Built-in BMS/BAS connectivity and compatible with multiple communications protocols. Add smart building functionality, including local and remote diagnostics and performance monitoring through optional LonTalk™, BACnet™ and Trane Air-Fi® Wireless System Interface communication portals

IntelliPak® 1

A good thing made even better.  IntelliPak 1 features improved part-load efficiency ratings and Symbio® 800 controls.  With capacities of 20-130 tons, IntelliPak 1 features industry-leading efficiency.

  • 3 tiers of efficiency for most tonnages to meet specific application and regulatory needs
  • Symbio 800 controls
  • Trane eFlex™ variable speed compressors available (20-75T)
  • Adaptive Control™  provides real-time refrigeration pressure monitoring
  • Statitrac™ control to better manage internal space pressure
  • eDrive™ direct-drive supply fans for easier maintenance
  • Optional Trane Air Quality (Traq™) for improved outside air control
  • AHRI certified (units up to 63T)

IntelliPak® 2

IntelliPak 2 offers unit design flexibility that adapts easily to diverse applications and settings. It provides superior static pressure in buildings up to seven stories. Available in sizes ranging from 90 – 150 tons.

  • Ideal for office buildings, healthcare, education, data centers, retail, and entertainment facilities
  • Symbio® 800 controls 
  • One or two-piece units meet various transport and lifting needs
  • Vertical or horizontal air flow provides design flexibility 
  • Multiple efficiency tiers to balance cost/sustainability
  • Optional direct drive plenum supply, prop exhaust, energy recovery wheel, or isolation dampers 
  • 4- or 8-foot blank sections allow for field customization 
  • Modulating hot gas reheat dehumidifies and tempers air 

IntelliPak® 3

Optimized for new construction, the IntelliPak 3 delivers ultra-high energy efficiency of up to 17.8 IEER with the Symbio 800 controller and upgraded variable speed technology.

  • Adaptive controls help avoid system disruptions during changing conditions
  • Simplified integration with all common standard communication protocols
  • Minimized wiring and electrical connections with intelligent control components
  • Rugged 7-inch touch screen enables quick access to data and alarms
  • Enhanced compressor protection and reliability
  • Improved double-walled cabinet with foam-injected insulation with R-9 thermal resistance

All models backed by Trane quality, service and expertise

The Trane IntelliPak family of large rootop units is the result of decades of satisfying customer needs through innovation and quality, backed by superior warranty protection. Trane also provides factory-authorized training for customer personnel, service contracting and facility monitoring, and our own factory-trained Trane technicians can be dispatched quickly when necessary. Trane has you covered.

Product Literature

Software Download

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

Our local, certified technicians get your system back up and running, fast