CONTACT A TRANE EXPERT

Model SWUD

Water-Cooled Self-Contained Units

CSC_NPD_Angle01_BG.png

Model SWUD

Water-Cooled Self-Contained Units

Now with a smaller footprint and an environmentally friendly refrigerant.

Key Features:

  • Available in 20–110-ton capacities
  • Up to 28% smaller footprint than our legacy units
  • Increased energy efficiency, on average 30% higher (full load) than our legacy units
  • Uses next-generation, low-GWP R-454B refrigerant with factory installed leak dectection system
  • Can be integrated into a Tracer® SC+ BAS using its factory-installed Symbio® 500 controller
  • Easy installation, smaller footprint

    The one-piece cabinet models drop into place and occupy a footprint that’s up to 28% smaller than our legacy product. For retrofits, we offer a modular design with components that can fit through a doorway and be assembled in place. Fully double-action hinged access makes our SWUDs easier to service over their lifetime.

  • Compliant

    Trane’s new energy efficient one-piece SWUDs are compliant with regulations mandating environmentally friendly refrigerants in all new packaged units by January 1, 2025. The factory-installed leak detection system offers increased safety and peace of mind.

  • Energy efficient, with lower first costs

    Our redesigned SWUD delivers improved full-load efficiency on average 30% higher than our legacy units. Because it’s a single-piece unit with straightforward installation, you’ll save on first costs. Over its lifetime, features such as double-wall foam-insulated panel construction and factory-installed Symbio® 500 controller enable you to save on energy costs well into the future.

  • Quiet operation with improved IAQ

    Built with MERV 8 or 13 filters, 1" foam-injected double-wall panels and standard ECM fans, our SWUD delivers high indoor air quality while operating unobtrusively in the background.

Services

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

HVAC System Repair

Our local, certified technicians get your system back up and running, fast

Other Products You Might be Interested In