This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Energy efficiency and reliability to keep customers comfortable
Small business owners have a pretty basic expectation from an HVAC system: year-round customer and occupant comfort. Period. A Trane small commercial split system offers the perfect combination of energy-efficient comfort and design flexibility that’s easy to service. Trane offers a full line of air-conditioners and heat pumps from 1.5 - 5 tons to meet the needs for many small commercial applications:
Energy efficiency ratios from 13-18 SEER
Lower-installed costs
Variable-speed motor option for added energy efficiency
Designed for dependability and ease of service
Trane split systems offer built-in quality and reliability, so owners can focus on their customers’ needs. Units are constructed with numerous features to ensure reliability and simplify service. Ideal for:
Small businesses
Low-rise buildings
Manufacturing
Distribution facilities
Retail outlets
Choose from many component choices to build the split system you need
Design a split system using Trane’s extensive line of compatible split system components: outdoor compressor and condenser units, and indoor components that house the air handler, fan, cooling coil, optional heating section and filter. We can help configure the right system to meet a broad range of load requirements. By accurately matching capacity to performance needs, Trane can help business owners reduce installed costs and increase energy savings.
With conventional non self-contained split gas-electric systems, the fan system which moves air through ducts, the cooling coil module and furnace module are located indoors. Trane furnace sections and coils are available which discharge air horizontally or vertically. Also, the Trane furnace section may be installed without other split system components to provide heating only operation.
Odyssey Split Systems provides cooling, heat pump and air handling in a unique two-part configuration that gives you design and installation versatility. And with the Symbio digital controller on board, Odyssey takes service, comfort and sustainability into the future of connected buildings.
Large commercial condensers from Trane are designed for efficiency, reliability and flexibility. Durable construction, multiple system control options, efficient Trane technology and a quick-ship option makes these units a top choice for office buildings, hotels, schools, municipal, industrial facilities and more.