CONTACT A TRANE EXPERT

Trane® / Mitsubishi Electric HVRF Indoor Units

Trane® / Mitsubishi Electric HVRF Indoor Units

Mini-split solutions for any space

As part of a larger Trane® / Mitsubishi Electric HVRF system, these indoor units offer optimal comfort, quiet operation and seamless support—from design and installation to ongoing maintenance. Options include ductless and ducted units with capabilities that are further customizable.

Ductless Solutions

Seamlessly integrate VRF into the layout of individual rooms or small building zones


TPKFY

High-Wall Units (0.5 to 2.5 tons) (Model TPKFY)

 

Product Information

Installation

Six feet or higher horizontally on a vertical surface

How They Work

Discharge supply air from the bottom which then returns through the top

Best Practices
  • Installing too high may decrease performance

  • Generally work best when there are no obstructions within ten feet to prevent air flow “bounce back” and short cycling

Common Commercial Installations
  • Building Lobbies

  • Historical Retrofits


TTPLFY

2x2 Ceiling Cassettes (__ to __ tons) (Model __)

 

Product Information

Installation

Flush with the a 2’ x 2’ suspended ceiling grid

How They Work
  • Provide conditioned air for up to four directions with a central return

  • Each of the four vanes is fully customizable to provide 72 unique airflow patterns for comfort requirements 

  • Indirect or direct airflow settings direct supply air away from or toward room occupants

Best Practices 
  • The discharge opening should be a minimum of five feet from vertical obstructions to prevent drafts and condensation

  • For uniform performance, the height of cassettes is generally limited to ten feet above the finished floor

  • Avoid installing cassettes too close to each other, as this may lead to temperature issues 

  • Work best when installed offset to the side of a room

Common Commercial Applications
  • Office Spaces

  • Lobbies

  • Classrooms

  • Conference Rooms 

Capacity

6,000 to 48,000 BTU/H


TPMFY

3x3 Ceiling Cassettes (__ to __ tons) (Model __)    

Product Information

Installation

Flush with a 3’ x 3’ suspended ceiling grid

How They Work
  • Provide conditioned air for up to four directions with a central return

  • Each of the four vanes is fully customizable to provide 72 unique airflow patterns for comfort requirements 

  • Indirect or direct airflow settings direct supply air away from or toward room occupants

Best Practices
  • The discharge opening should be a minimum of five feet from vertical obstructions to prevent drafts and condensation

  • For uniform performance, the height of cassettes is generally limited to ten feet above the finished floor

  • Avoid installing cassettes too close to each other, as this may lead to temperature issues 

  • Work best when installed offset to the side of a room

Common Commercial Applications
  • Office Spaces

  • Lobbies

  • Classrooms

  • Conference Rooms 

Capacity 

5,000 to 48,000 BTU/H

Ducted Solutions

Discreetly incorporate VRF in interior layouts to support building spaces


TPEFY

Low Static Ducted Units (0.5 to 2 tons) (Model TPEFY)

 

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work
  • Sacrifice performance for a low-profile construction

  • Have short duct runs from three to six feet, with minimal filtration

  • May not have the static pressure capability to support an external filter rack

Common Commercial Installations
  • Hotel Rooms (Installed Over Bathrooms)

  • Small Office Spaces

  • Exposed Spot Cooling Without Ductwork 


TPEFY

Medium Static Ducted Units (0.5 to 4.5 tons) (Model TPEFY)

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work

Support external filter racks with MERV-rated filters and the associated supply and return ductwork

Common Commercial Applications    
  • Office Spaces

  • Classrooms

  • Hotels

  • Assisted Living Facilities

Additional Info 
  • Capacities: 6,000 to 24,000 BTU/H

    Sound: As low as 22 dB(A)


TPEFY

High Static Ducted Units (1.25 to 8 tons) (Model TPEFY)

 

Product Information

Installation

Horizontally concealed or exposed in a ceiling, floor, attic or behind a bulkhead

How They Work
  • These units are the largest standard-capacity VRF fan coils

  • They require external filter racks, with MERV-rated filters

Best Practices

The high static pressure of these units is most beneficial when using distributed supply and return ductwork serving multiple spaces

Common Commercial Applications    
  • Office Spaces

  • Classrooms

  • Small Auditoriums

Additional Info 
  • Capacities: 15,000 to 96,000 BTU/H

    Sound: As low as 39 dB(A)


Related Solutions, Services & Support


Contact Us