High Efficiency Model
Provided up to 75% heating capacity at temperatures as low as -13°F
IEER improvement over prior models
HexiCoil™ condenser coil technology ensures maximum heat transfer and water shedding capabilities
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Trane® / Mitsubishi Electric
Trane® / Mitsubishi Electric
The Trane® / Mitsubishi Electric Y Series air-source heat pumps can cool or heat up to 50 individual zones, maximizing building design options. Their compact, modular designs deliver low operating sounds, intelligent energy usage, superior heating performance and reduced refrigerant volume.
Product Information
Provided up to 75% heating capacity at temperatures as low as -13°F
IEER improvement over prior models
HexiCoil™ condenser coil technology ensures maximum heat transfer and water shedding capabilities
Improved hyper-heating INVERTER® (H2i®) technology delivers superior heating performance in extreme climates, providing up to 70% heating capacity at temperatures as low as -22°F and continuous operation down to -31°F
Available in 6, 8 and 10-ton single modules, along with 12, 16 and 20-ton twinned modules
Combine new or existing Trane® / Mitsubishi Electric R2 Series VRF with hydronic chiller system advantages
Featuring an innovative two-pipe system, Trane® / Mitsubishi N-Generation CITY MULTI VRF units offer operational, design and application flexibility.
Explore accessories to customize Trane® / Mitsubishi N-Generation CITY MULTI® VRF systems for higher airflows, specific DOAS configurations and more.
Horizon® Dedicated Outdoor Air Systems condition up to 100% of outdoor air year-round, reduce latent loads and maintain indoor air quality.
From individual to integrated controls, we have a solution to optimally automate your VRF system design.
Industry-leading, country-wide programs specifically for engineers and contractors