This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Select to Enlarge Image: TR_NTXMSM72_96_120A1123AA_Right.png
Play
Next
Trane® / Mitsubishi Electric
SMART MULTI® Series Outdoor Units
Outdoor heat pump heating and cooling systems
Outdoor Trane® / Mitsubishi Electric SMART MULTI Series solutions deliver superior comfort and reliability for a wide range of light commercial applications—from churches to schools to one to three story multifamily buildings. Flexible and with a slim profile for reduced footprint, these units are designed to deliver operational cost savings and long-term performance.
Single-phase outdoor units with inverter technology, offering an ideal fit for light commercial applications.
The systems use an integrated controls network and cool or heat up to 12 CITY MULTI® or up to 8 Nv- and P-Series individual zones with a variety of indoor unit styles.
Three Phase
Three-phase outdoor units with inverter technology, offering an ideal fit for light commercial applications.
These new units come in 6-, 8-, and 10-ton capacities. It can connect up to 23 indoor units on the 6-ton, 30 indoor units on the 8- and 10-ton system.
Hyper-Heating INVERTER®
Available from 36, 42 and 48 KBTU/H capacities
Heating performance down to -13° F (average of 78% heating capacity)
Flash injection circuits provide efficient high heating capacities at low ambient temperatures.