Transformadores
150, 300, 500, 750, 1.000 y 1.500 kVA
- Suba o baje desde 208, 230, 460, 600, 2400 y 4160 V
Trane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
150, 300, 500, 750, 1.000 y 1.500 kVA
CHS-SVX03*-EN
TEMP-SVX005*-EN
2/0 y 4/0
14 - 4800 GPM
TEMP-PRC003*-EN
12 and 20 inch diameter
CHS-PRB004*-EN
2.5, 4, 6, & 10 inch
CHS-SVX01*-EN
SRV-SVX008*-EN
Our heat exchangers are plate-and-frame type and provide fluid-to-fluid heat exchange in temporary applications. Available Products: 100–500 tons
SRV-SVX03*-EN
12 y 20 pulgadas de diámetro
2,5, 4, 6 y 10 pulgadas
Nuestros intercambiadores de calor son del tipo placa y marco y brindan intercambio de calor de fluido a fluido en aplicaciones temporales. Productos disponibles: 100–500 toneladas