Model MAS
Thermafit™ Air-Source Modular Multi-pipe Units
Model MAS
Thermafit™ Air-Source Modular Multi-pipe Units
- 30 tons (433 MBH) per module
- Minimum 3 modules, expandable to 300T (4330 MBH) bank
- Provides all electric heating, cooling, and simultaneous heating & cooling
- Available with environmentally friendly, low global warming R-454B
- Vapor injection scroll compressor for cold climate operation (130°F leaving water temperature down to 0°F ambient temperature)
- Supports variable flow pumping, improving overall system efficiency.
- Lab-verified to provide reliable heating in outdoor ambient temperatures down to 0°F
- AHRI 550/590 certified
Vision Awards
New Equipment Digest Innovation Award
2024 Building Design and Construction Top Product
E+E Leader Awards, 2025 Top Project
-
Simultaneous heating & cooling
Reduce or eliminate the need for a separate boiler and chiller system to fulfill simultaneous heating and cooling needs with this all-electric, all-in-one solution.
Thermafit air-source modular multi-pipe units have a unique design that combines chiller, heat pump and heat recovery innovation. Satisfy the entire building's heating and cooling needs by independently operating the mode of each module in the bank, even if the loads are unbalanced.
-
8.2x more efficient
Thermafit air-source modular multi-pipe unit, model MAS delivers reliable electric heating, with up to 8.2 times greater efficiency than other forms of electric heating for maximum savings.
Thermafit modular design improves part-load performance, allowing 5-17% chiller bank turndown. It also supports variable flow pumping, improving overall system efficiency.
-
High-performing, extremely reliable
Lab-verified and backed by Trane's world-class system design and support, Thermafit air-source modular multi-pipe units provide reliable heating in outdoor ambient temperatures down to 0°F (-17°C). Advanced defrost algorithm stages modules to reduce temperature fluctuations for improved heating performance.
Vapor injection allows greater lift and hot water temperatures up to 140°F (60°C).
Brochure
-
Thermafit™ Air-Source Modular Multi-pipe Model MAS SheetARTC-SLB014-EN
-
Thermafit™ Modular Unit Product Line BrochureARTC-SLB005-EN
Catalog
-
Thermafit™ ModularsTF-PRC001*-EN
Installation Operation Maintenance (IOMs)
-
Thermafit™ MAS Air-Source Multi-PipeTF-SVX001*-EN
Other Products You Might be Interested In
Related Resources
Webinar
Building Electrification and the Power of Air-Source Multi-Pipe Systems
Learn how hydronic heat pumps and multi-pipe systems help to revolutionize the shift to all-electric, low-carbon buildings.
Press Release
New Model Provides Efficient Electric Heat Solution
Trane has also released an improved Deluxe Sound Package for the Trane® AxiomTM Horizontal and Vertical Water Source Heat Pumps (WSHPs).