Model MWS
Thermafit™ Water-source Modular Multi-pipe Unit
Model MWS
Thermafit™ Water-source Modular Multi-pipe Unit
Simultaneous heating and cooling.
- 30-60T (60-480 ton banks) 450 MBH to 7,200 MBH
- Expandable up to 10 modules
- Provides all electric simultaneous heating and cooling
- Available with Low GWP 454B Refrigerant
- Meets ASHRAE 90.1 for cooling
- While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved
- Ideal for geothermal applications
- Overall system volume of glycol and/or chemical treatment is greatly reduced, saving significant operating costs
- Year-round system efficiency enhancement of chilled water and hot water loops by eliminating glycol mixing
- Any module can operate in either cooling mode, heating mode, or simultaneous heating and cooling mode to meet real-time system demand
- Compact module size fits through standard doors and elevators for ease of rigging into tight equipment rooms
- Provides up to 135°F leaving water temperature to support year-round heating.
- 6-pipe design features three independent water loops eliminating the need for extra heat exchangers and pumps
-
Ultra efficient
Year-round system efficiency enhancement of chilled water and hot water loops by eliminating glycol mixing.
While in simultaneous mode, combined heating and cooling efficiencies up to 28 EER can be achieved.
-
Move decarbonization forward
Replace boilers that burn fossil fuels with an energy efficient electrified heating source. Thermafit multi-pipe units enable electric heating and cooling to get you one step closer to making net-zero goals happen and meet changing building codes and regulations for electrification.
-
Ultimate flexibility for cooling and heating
Multipipe design provides simultaneous heating and cooling with ultimate versatility. 6-pipe design featuring three independent loops eliminating the need for extra heat exchangers and pumps. Each loop operates on its own compressor for reassuring redundancy and tighter fluid control. This design saves space by combining heating and cooling duties and eliminating glycol mixing.
Brochure
-
Trane Thermafit™ Modular Unit Product Line BrochureARTC-SLB005-EN
-
Model MWS Multipipe SheetARTC-SLB011-EN
Catalog
-
Thermafit™ ModularsTF-PRC001*-EN
Installation Operation Maintenance (IOMs)
-
Thermafit™ MWS Water-Source MultipipeARTC-SVX011*-EN