CONTACT A TRANE EXPERT

RTAF

Sintesis Air-Cooled Chiller

RTAF

RTAF

Sintesis Air-Cooled Chiller

  • Capacity Range: 115 to 520 tons
  • Refrigerant: R-134a or R-513A
  • Compressor Design: Helical rotary screw
  • Energy Efficiency Rating (EER): IPLV: 16.0-18.0 (high-efficiency)

Overview

Our Most Environmentally Conscious Choice + Refrigerant Options

Sintesis® chillers are among our most environmentally conscious and sustainable air-cooled units. They are the first air-cooled chillers from Trane to offer you the choice of either R-134a or R-513A, a next-generation, low global warming potential (GWP) refrigerant. This gives you the option to choose when to transition to a lower GWP alternative that is convertible and compatible.

Exceeds ASHRAE efficiency standards

Sintesis chillers offer over 10 percent higher full-load and part-load efficiency than required by ASHRAE® 90.1-2016 standards. This makes them ideal for Thermal Battery™ cooling systems, where energy consumption can be shifted to off-peak hours when electricity often is cheaper and generated from a greater mix of renewable and cleaner sources.

Product Literature

Services

Other Products You Might be Interested In