CVHE, CVHF, CVHH, CVHM, CDHG, CDHH, CDHF
CenTraVac Water-Cooled Chiller

CVHE, CVHF, CVHH, CVHM, CDHG, CDHH, CDHF
CenTraVac Water-Cooled Chiller
- Capacity Range: 120 to 4,000+ tons, 60/50 Hz
- Refrigerant: R-514A and R-1233zd Compressor
- Best
Full-load Efficiency: 0.4872 kW/ton (at AHRI conditions)
- Best Part-load Efficiency: 0.3055 kW/ton
- Compressor type: Centrifugal
- Low Pressure
Outstanding efficiency and reliability
Trane CenTraVac® chillers feature a time-tested and proven low-pressure design utilizing environmentally friendly refrigerants R-514A and R-1233zd. They provide the safety of low pressure with continued product enhancements in a leak-tight design. Available in a wide range of cooling capacities, CenTraVac chillers provide from 120 to 2,000+ tons of cooling with 60 Hz and 50 Hz power options.
Industry's lowest sound and vibration levels
The CenTraVac compressor has only one moving part supported by just two bearings, providing reliability through simplicity of design. The low-speed direct-drive design not only gives the CenTraVac compressor the most reliable and efficient operation, but also the lowest sound and vibration levels in the industry.
SERIES R | OPTIMUS | AGILITY | CENTRAVAC | |||||
Specifications | RTWD - 0703 | RTHD - 0153 | HDW - 0747 | CVHS - 0047 | CTV - 0347 | CDH - 0347 | ECTV - 0947 | ECDH - 0947 |
Capacity (tons) | 80 - 250 | 125 - 430 | 150 - 450 | 180 - 380 | 125 - 2000 | 1400 - 3950 | 900 - 2000 | 1800 - 4000 |
Part load (IPLV, KW/Ton) | .48 - .57 | .37 - .56 | .31 - .35 | .28 - .32 | .32 - .43 | .30 - .52 | .33 - .40 | .30 - .52 |
Full load (KW/Ton) | .62 - .75 | .57 - .71 | .52 - .65 | .48 - .55 | .50 - .70 | .49 - .58 | .52 - .60 | .49 - .58 |
Compressor | Duplex Helical-Rotary | Variable Speed Rotary | Mag Bearing Cent. | Centrifugal | Centrifugal | Duplex Centrifugal | Centrifugal | Duplex Centrifugal |
Voltage | 200 - 575 | 200 - 575 | 208 - 600 | 460 - 480 | 208 - 13800 | 380 - 13800 | 380 - 13800 | 380 - 13800 |
Frequency | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz | 50hz or 60hz |
Refrigerant | R-134a or R-513A | R-134a, R-513A(Ice Rink) | R-134a or R-513A | R-514A | R-514A | R-514A | R-1233zd | R-1233zd |
Heat Recovery | Yes | Yes | Yes | No | Yes | No | Yes | No |
Free Cooling | No | No | No | No | Yes | No | DSPA | No |
Resources
Brochure
-
Trane CenTraVac Chillers - The most efficient and reliable centrifugal chillers on the planetCTV-SLB036-EN794KB
-
401KB
-
Series S CenTraVac ChillersCTV-SLB043-EN619KB
Installation Instructions
-
2MB
-
11MB
Catalog
Installation Operation Maintenance (IOMs)
-
6MB
-
Water-Cooled CenTraVac™ Chillers CVHE, CVHF, and CVHG With Tracer AdaptiView™ ControlCVHE-SVX02*-EN5MB
-
CVHM Water-Cooled CenTraVac™ Chillers With Tracer® AdaptiView™ Control and AdaptiSpeed™ TechnologyCVHM-SVX01*-EN7MB
-
CDHG and CDHH Water-Cooled CenTraVac™ ChillersCDHG-SVX01*-EN6MB
-
6MB
Services
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.