Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic

Water-Cooled Oil-Free Magnetic Bearing Chillers by Arctic
- Air Cooled independent circuit models from 60 to 440 tons
- Water Cooled models from 60 to 1,500 tons available with dual circuits
- Available with R-134a refrigerant with options for low GWP R-513A and HFO R-1234ze
Why Choose Oil-Free Magnetic Bearing Chillers by Arctic
Driven by the ultra-quiet Turbocor® oil-free compressor, this chiller provides low sound and low maintenance costs.
Best-in-class performance
The Agility® water-cooled chiller provides a best-in-class performance with a compact size and optimized footprint that minimizes installation costs.
Significantly exceeds ASHRAE standard
Leveraging oil-free magnetic bearings with enhanced compressor speeds and the latest Trane proprietary (CHIL™) heat exchanger designs, the Agility chiller delivers Integrated Part Load Values (IPLV) over 40% better than the ASHRAE® 90.1-2016 standard.
Stable, efficient operation
The Agility chiller utilizes a two-stage semi-hermetic centrifugal compressor with a permanent-magnet refrigerant-cooled motor that delivers efficient, stable operation. This allows customers maximum flexibility to meet their application needs.
Resources
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.