CONTACT A TRANE EXPERT

Performance Air Handlers | Air Handling System and HVAC Air Handling Units

Performance Climate Changer® Air Handlers

Designed to optimize your HVAC system

Trane® Performance Climate Changer® air handlers can help HVAC systems achieve higher energy efficiency and indoor air quality while reducing maintenance requirements – adding life to buildings and improving the lives of people within them. From the most straightforward needs to wide-ranging demands for air cleaning, dehumidification and energy savings, there’s a Trane Performance Climate Changer® air handling unit to deliver everything your project requires.

Catalog Air Handlers

Expertly designed for budget-conscience applications, but does not sacrifice on construction, quality, or performance.

Key Benefits:

  • Cost-effective performance
  • Compact footprint
  • Reliable serviceability

Performance Climate Changer® with Factory-Mounted Symbio® Controls

Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.

Key Benefits

  • Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
  • Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
  • Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.

Custom Air Handlers

Trane custom air handlers offer the highest level of flexibility and delivers precise performance, even in the most challenging applications. 

Key Benefits:

  • Top-to-bottom absolute non-metal thermal barrier reduces the impact of humidity
  •  Optional factory-installed controls optimize performance
  • FlexFit™ simplifies design and installation for difficult spaces
  • Advanced energy-recovery solutions

Performance Climate Changer® for Data Centers

  • Maintains tight temperature and humidity tolerances for server room environments.
  • Stackable compact footprint (5-ft. or less) maximizes revenue-generating space.
  • Piping and pressure-dependent coil valves included for faster installation and integration.
  • Efficient fan and coil choices allow for easy application customization.
  • Lower power input fan array improves energy efficiency and reduces carbon emissions.

Still not sure which system is right for you?

Additional services to help you succeed

2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg

Rental Solutions

Our approach to temporary HVAC and power goes beyond the typical drop-off. We design, deliver, install and even monitor safe and efficient rental solutions. Short term, long term, chiller, generator, or portable AC unit, we have the fleet and people where and when you need them.

5294_Trane_van25731_930x930_Services-Operate Maintain and Repair-HVAC System Management.jpg

HVAC System Management

Every HVAC system needs occasional TLC to do its best work. Our approach gives you the advantage of full OEM support delivered through our own factory-trained technicians. We’ll collaborate with you to find a just-right solution.

da-topss-page.jpg

Trane® Select Assist™

Trane's product selection tool formerly known as TOPSS™ is now Trane ® Select Assist™.  Users can now access this flexible and powerful tool on their PC, tablet or smartphone.  Our selection program guides users through the process of configuring Trane equipment to meet or exceed the project specifications. Once selections have been run and identified, it is easy to simply share the selection file with your Trane account manager. Let Trane Select Assist help you to determine the Trane equipment that best suits the HVAC needs of your project.