CONTACT A TRANE EXPERT

Performance Climate Changer® with Factory-Mounted Symbio® Controls

perf-CSAA-page-new.jpg

Performance Climate Changer® with Factory-Mounted Symbio® Controls

Trane Performance Climate Changer air handlers combine flexibility and reliability to meet your project requirements. With optional Symbio 500 controls mounted at the factory, you can optimize your system from the first day of commissioning.

Key Benefits

  • Because the controller is mounted and tested in a controlled environment to a high quality standard, you can be assured of top performance.
  • Ensures system integrity and high performance by protecting the casing from potential damage from on-site controls mounting.
  • Adds no additional time to the construction of your air handler. Your order proceeds just as rapidly as units without pre-mounted controls.
Request a Quote

Secure, Open, Easy Connectivity

Symbio 500 seamlessly connects with Trane Building Automation and Management Systems, including Tracer SC+ and Tracer Synchrony or Tracer Ensemble. Because it runs on BACnet, the industry standard, Symbio can be integrated into both Trane BAS and non-Trane systems.

Streamlined Commissioning

Preprogrammed with the latest, most efficient sequence of operations for improved efficiency, the Symbio 500 controller is proven to operate smoothly with open-source building automation systems.

Two Simple Connections

Equipment-to-controls connectivity is simplified down to two feeds: power and communication.

Blue Chip Manager Monitoring Energy Efficiency

Leading Efficiency Performance

With exceptionally low air leakage rates made possible by exclusive manufacturing techniques and superior casing, a wide variety of fan options, and advanced energy recovery options.

Gears mechanism, digital transformation, data integration and digital technology concept

Robust Construction

Delivered through no-through-metal construction and double-wall casing panels and features like Direct-Drive Plenum fan arrays for redundancy required by many applications. Also, Trane air handlers can be fully integrated into a building management system via factory mounted, wired and tested BACnet™ communicating controls.

5294_Trane_van24955_928x928_Services-Operate Maintain and Repair-HVAC System Management-Service Agreements.jpg

Easy Installations

With a single power connection for easier integration and designed with removable panels making it easier to navigate through narrow spaces.

175138795

Engineered for Good Indoor Air Quality

With innovative technologies like Trane Catalytic Air Cleaning System (TCACS) and Cool Dry Quiet (CDQ®) desiccant dehumidification technology for dramatically improved indoor air quality.