Outdoor Units
These cooling-only light commercial ductless systems feature INVERTER-driven compressors for improved energy efficiency that provides up to 100% cooling capacity— even when it's -40º F outside.
Explore Outdoor UnitsTrane ComfortSite is an extranet site designed to save you time. With your secure login, you can:
This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Selecting a language changes the language and content on the Trane site.
Latin America
Europe
Asia Pacific
Discover which experts from Trane will be presenting and what topics they will cover at the upcoming ASHRAE Winter Conference and AHR Expo
Trane® / Mitsubishi Electric
Trane® / Mitsubishi Electric
The Trane® / Mitsubishi Electric P Series single-zone systems deliver superior comfort and reliability for critical cooling demands. With ducted and ductless models available from 12,000 to 42,000 BTU/H, their durability is ideal for creating seamless, non-disruptive environments.
Features
Uses advanced sensor technology to detect even the slightest temperature change
Achieve maximum performance and energy savings
Offer precise 1:1 outdoor-to-indoor connections
Wireless remote controls deliver flexibility and convenience at all times
Ambient cooling is available down to -20º F
Solutions
The Trane® / Mitsubishi Electric P Series includes a variety of outdoor and indoor unit options. Your local Trane team can help you get paired with the best one for your logistical needs and goals.
These cooling-only light commercial ductless systems feature INVERTER-driven compressors for improved energy efficiency that provides up to 100% cooling capacity— even when it's -40º F outside.
Explore Outdoor UnitsAll indoor unit models provide optimized comfort, quiet operation and easy maintenance.
From individual to integrated controls, we have a solution to optimally automate your VRF system design.
Horizon® Dedicated Outdoor Air Systems condition up to 100% of outdoor air year-round, reduce latent loads and maintain indoor air quality.