This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Select to Enlarge Image: Trane® / Mitsubishi Electric P Series Outdoor Units
Play
Next
Trane® / Mitsubishi Electric
P Series Outdoor Units
Outdoor ductless mini-split heating and cooling systems
Outdoor Trane® / Mitsubishi Electric P Series ductless solutions deliver superior comfort and reliability for a wide range of light commercial applications—from fitness centers to retail shops. Flexible, durable and easy to maintain, these units will quietly operate while delivering maximum performance and energy savings.
Reliability and Performance in Low Ambient Conditions (TRUY Model)
The TRUY Model cooling-only unit provides cooling all year round, even in cold climate low ambient conditions. By controlling the fan speed, the TRUY can offer stable cooling operation down to -40° F
Quick Auto Restart After Power
Failure In case of power failures, auto restart time shortens from 180 seconds to 60 seconds. The unit starts back up in the same operation mode it ran when the power failure occurred.
Hyper-Heating INVERTER
Available from 2 to 3.5 tons
Heating performance down to -13° F (average of 80% heating capacity)
Flash injection circuits provide efficient high heating capacities at low ambient temperatures.
All indoor unit models offer optimal comfort, quiet operation and seamless support—from design and installation to ongoing maintenance. Options include ductless and ducted units, with capabilities that are further customizable with VRF controls.