CONTACT A TRANE EXPERT

FEATURES & BENEFITS

  • Protects Entire Buildings or a Single Large Room

    Quiet, continuous operation across one of the most extensive coverage areas on the market.

  • Significantly quieter

    The CGAM consistently delivers sound levels five to eight decibels lower than the model it replaced. With factory-installed attenuation, an additional three-decibel-reduction can be achieved for applications requiring ultra-quiet operation.

  • Portable and Easy to Implement

    Plugs into a standard 120VAC/ 220VAC electrical outlet.

  • Low, Cost-Effective Maintenance

    Corrosion-resistant, the Sentry XL needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.

  • Extended Operating Range in Lower Temperature Environments

    Remains effective down to 37℉, ensuring continuous protection even if temperatures drop.


Related Products

Synexis® Sphere

  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Plugs into a standard 120VAC/220VAC outlet
  • Low maintenance — six-month catalyst and filter life

Synexis® Blade

  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning

Contact Us for Expert Guidance