CONTACT A TRANE EXPERT

Synexis® Sphere

Synexis® Sphere

synexis sphere

Synexis® Sphere

Synexis® Sphere

  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Plugs into a standard 120VAC/220VAC outlet
  • Low maintenance — six-month catalyst and filter life

FEATURES & BENEFITS

  • Easy to Implement

    Plugs into a standard 120VAC/ 220VAC electrical outlet.

  • Adaptable

    Mount the Sphere on a wall, or simply place it on the floor or a tabletop.

  • Low, Cost-Effective Maintenance

    Corrosion-resistant, the Sphere needs very little maintenance. No tools are required for catalyst or filter replacement after a six-month service life.


Related Products

Synexis® Blade

  • Increases productivity by reducing viruses that can cause illnesses
  • Boosts cognitive function and employee morale by eliminating volatile organic compounds (VOCs)
  • Can be installed in any size duct using adapters
  • Out-of-sight, out-of-mind 24/7 air purification and surface cleaning

Synexis® Sentry XL

  • Provides Dry Hydrogen Peroxide (DHP®) coverage in spaces up to 3,000 sq. ft.
  • Breaks down pathogens in the air and on surfaces
  • Improves indoor air quality by reducing viruses and neutralizing volatile organic compounds (VOCs)
  • Capable of generating DHP in refrigerated spaces down to 35° F
  • A stainless-steel and aluminum frame to handle the toughest indoor environments

Contact Us for Expert Guidance